1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Polygon Band Mini Drum【5 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,485.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Very fast since the micro flap works on a line and the polygon band mini works on a surface. Work time is 1/5. Post-use dust is surprisingly minimal compared to micro flaps. Disposal weight is 1/5. Whisker-like burrs are removed easily from small holes. Easily performs hairline finishing on iron, aluminum and stainless steel.

Part Number
PGBDM1020
PGBDM1220
PGBDM820
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipDiameter
(mm)
Trusco Code Order Code

฿ 1,485.12

ICG MOUNTED WHEEL 1 Pack(s)

5 Pieces Per Package

4 Day(s) 10409-1094468-27846

฿ 1,485.12

ICG MOUNTED WHEEL 1 Pack(s)

5 Pieces Per Package

4 Day(s) 12409-1108468-27855

฿ 1,485.12

ICG MOUNTED WHEEL 1 Pack(s)

5 Pieces Per Package

4 Day(s) 8409-1124468-27837

Loading...

  1. 1

Basic Information

Use Polishing Type Drum Width(mm) 20
Shaft Diameter(mm) 6 Shaft Length(mm) 35 Maximum Operating Rotational Speed(min-1 (r.p.m)) 25000
Use Deburring after drilling; fine adjustment of inner diameters etc. and inner surface polishing of curved surfaces and pipes etc.; weld bead removal; removal of rust caused by machinery maintenance, etc. for sputtering equipment; paint peeling, finishing work, and deburring after cutting, etc.; and hairline, etc. order finishing as a substitute for work done using a grinding wheel with a shaft or a carbide bar, such as aluminum casting parting line removal, and deburring, etc. Precautions * Never use beyond the maximum usage rotation number. * Be sure to insert the red finished surface of the mini polygon band facing in front of the drum shaft before use. * Please securely affix the dedicated drum shaft by inserting the rotation tool (grinder, drill, etc.) 2/3 of the shaft length. * When performing polishing work, please wear protective glasses, a dust mask, gloves, and a hat. * Please store away from direct sunlight, extreme aridity, and/or high humidity conditions. * Please read the handling instructions for the disk grinder to be used, and use only upon confirming that the product is in compliance. Material Metal shaft+rubber
Features Micro Flap works linearly while Polygon Band Mini works on a plane, which makes it extremely fast. Reduces work time to 1/5. Produces surprisingly little waste after use compared to Micro Flap. Reduces waste volume to 1/5. Small-hole bearded needle can be easily removed. A hairline finish can easily be applied to iron, aluminum and stainless steel.