1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polygon Band Mini

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 171.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
● Very fast since the micro flap works on a line and the polygon band mini works on a surface.
● Post-use dust is surprisingly minimal compared to micro flaps, and can easily remove small whiskers and burrs from small holes.
● Easily performs hairline finishing on iron, aluminum and stainless steel.

Part Number
PGBM1020-80
PGBM1020-100
PGBM1020-120
PGBM1020-180
PGBM1020-240
PGBM1020-320
PGBM1020-400
PGBM1220-60
PGBM1220-80
PGBM1220-100
PGBM1220-120
PGBM1220-180
PGBM1220-240
PGBM1220-320
PGBM1220-400
PGBM1520-60
PGBM1520-80
PGBM1520-100
PGBM1520-120
PGBM1520-180
PGBM1520-240
PGBM1520-320
PGBM1520-400
PGBM820-80
PGBM820-100
PGBM820-120
PGBM820-180
PGBM820-240
PGBM820-320
PGBM820-400
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Maximum Operating Rotational Speed
(min-1 (r.p.m))
Inner Diameter
(mm)
Trusco Code Order Code

฿ 208.55

ICG MOUNTED WHEEL 10 Piece(s) 5 Day(s) 802500010409-1191468-27593

฿ 208.55

ICG MOUNTED WHEEL 10 Piece(s) 5 Day(s) 1002500010409-1132468-27602

฿ 208.55

ICG MOUNTED WHEEL 10 Piece(s) 5 Day(s) 1202500010409-1141468-27611

฿ 208.55

ICG MOUNTED WHEEL 10 Piece(s) 5 Day(s) 1802500010409-1159468-27627

฿ 208.55

ICG MOUNTED WHEEL 10 Piece(s) 5 Day(s) 2402500010409-1167468-27636

฿ 208.55

ICG MOUNTED WHEEL 10 Piece(s) 5 Day(s) 3202500010409-1175468-27645

฿ 171.66

MOUNTED WHEEL 10 Piece(s) 5 Day(s) 4002500010409-1183468-27654

฿ 208.55

ICG MOUNTED WHEEL 10 Piece(s) 5 Day(s) 602500012409-1264468-27663

฿ 208.55

ICG MOUNTED WHEEL 10 Piece(s) 5 Day(s) 802500012409-1272468-27672

฿ 208.55

ICG MOUNTED WHEEL 10 Piece(s) 5 Day(s) 1002500012409-1205468-27681

฿ 208.55

ICG MOUNTED WHEEL 10 Piece(s) 5 Day(s) 1202500012409-1213468-27697

฿ 208.55

ICG MOUNTED WHEEL 10 Piece(s) 5 Day(s) 1802500012409-1221468-27706

฿ 208.55

ICG MOUNTED WHEEL 10 Piece(s) 5 Day(s) 2402500012409-1230468-27715

฿ 208.55

ICG MOUNTED WHEEL 10 Piece(s) 5 Day(s) 3202500012409-1248468-27724

฿ 208.55

ICG MOUNTED WHEEL 10 Piece(s) 5 Day(s) 4002500012409-1256468-27733

฿ 209.01

ICG MOUNTED WHEEL 10 Piece(s) 5 Day(s) 602000015409-1345468-27742

฿ 208.86

ICG MOUNTED WHEEL 10 Piece(s) 5 Day(s) 802000015409-1353468-27751

฿ 208.86

ICG MOUNTED WHEEL 10 Piece(s) 5 Day(s) 1002000015409-1281468-27767

฿ 208.86

ICG MOUNTED WHEEL 10 Piece(s) 5 Day(s) 1202000015409-1299468-27776

฿ 208.86

ICG MOUNTED WHEEL 10 Piece(s) 5 Day(s) 1802000015409-1302468-27785

฿ 208.86

ICG MOUNTED WHEEL 10 Piece(s) 5 Day(s) 2402000015409-1311468-27794

฿ 208.86

ICG MOUNTED WHEEL 10 Piece(s) 5 Day(s) 3202000015409-1329468-27803

฿ 208.70

ICG MOUNTED WHEEL 10 Piece(s) 5 Day(s) 4002000015409-1337468-27812

฿ 208.39

ICG MOUNTED WHEEL 10 Piece(s) 5 Day(s) 80250008409-1426468-27523

฿ 208.39

ICG MOUNTED WHEEL 10 Piece(s) 5 Day(s) 100250008409-1361468-27532

฿ 171.66

MOUNTED WHEEL 10 Piece(s) 5 Day(s) 120250008409-1370468-27541

฿ 171.85

MOUNTED WHEEL 10 Piece(s) 5 Day(s) 180250008409-1388468-27557

฿ 171.85

MOUNTED WHEEL 10 Piece(s) 5 Day(s) 240250008409-1396468-27566

฿ 208.55

ICG MOUNTED WHEEL 10 Piece(s) 5 Day(s) 320250008409-1400468-27575

฿ 208.39

ICG MOUNTED WHEEL 10 Piece(s) 5 Day(s) 400250008409-1418468-27584

Loading...

  1. 1

Basic Information

Use Polishing Type Flap With Shaft Mounted Width(mm) 20
Use Deburring after drilling; fine adjustment of inner diameters etc. and inner surface polishing of curved surfaces and pipes etc.; weld bead removal; removal of rust caused by machinery maintenance, etc. for sputtering equipment; paint peeling, finishing work, and deburring after cutting, etc.; and hairline, etc. order finishing as a substitute for work done using a grinding wheel with a shaft or a carbide bar, such as aluminum casting parting line removal, and deburring, etc. Precautions * Never use beyond the maximum usage rotation number. * Be sure to insert the red finished surface of the mini polygon band facing in front of the drum shaft before use. * Please securely affix the dedicated drum shaft by inserting the rotation tool (grinder, drill, etc.) 2/3 of the shaft length. * When performing polishing work, please wear protective glasses, a dust mask, gloves, and a hat. * Please store away from direct sunlight, extreme aridity, and/or high humidity conditions. * Please read the handling instructions for the disk grinder to be used, and use only upon confirming that the product is in compliance. Abrasive A
Features Micro Flap works linearly while Polygon Band Mini works on a plane, which makes it extremely fast. Reduces work time to 1/5. Produces surprisingly little waste after use compared to Micro Flap. Reduces waste volume to 1/5. Small-hole bearded needle can be easily removed. A hairline finish can easily be applied to iron, aluminum and stainless steel.