1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polygon Wheel Mini【5 Pieces Per Package】 (PGWM1205-A-60)

ICG MOUNTED WHEEL

Polygon Wheel Mini (PGWM1205-A-60)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Shape of blade results in effective air cooling, with workpiece retaining minimal heat. This product has a soft touch and does not carve deep. Work is performed on a surface in the same way as polygon bands, allowing for fast operation.

Part Number
PGWM1205-A-60
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipDiameter
(mm)
Width
(mm)
Particle Size
(#)
Maximum Operating Rotational Speed
(min-1 (r.p.m))
Order Code

฿ 1,291.61

ICG MOUNTED WHEEL 1 Pack(s)

5 Pieces Per Package

31 Day(s) 1856025000871-41887

Loading...

  1. 1

Basic Information

Use Polishing Type Flap With Shaft Mounted Shaft Diameter(mm) 3
Detailing Type A Type Shaft Length(mm) 35