1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sandpaper (No Holes) Spring Type【10 Pieces Per Package】

SANDPAPER (WITHOUT HOLE)

Sandpaper (No Holes) Spring Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 387.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Spring-type sandpaper (without holes).
[Features]
· Abrasive: Alundum (alumina)
· Width (mm): 114
· Length (mm): 140
· Abrasive grain: AA
· Applicable Models: SV 12SG (old model), SV 12SA
[Applications]
For Mini Sanders and Orbital Sanders.

Part Number
987152
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 387.44

SANDPAPER (WITHOUT HOLE) 1 Pack(s)

10 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Method of Using For Sander Abrasive Alundum (Alumina) Particle Size(#) 150
Width(mm) 114 Length(mm) 140 Applicable Model SV 12SG (Old Type) SV 12SA
Abrasive Grain AA Quantity(Sheets) 10