1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Head Cup HC-80【10 Pieces Per Package】

PART

Head Cup HC-80
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,136.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Air micro grinder tip tool.
[Features]
· Can be used according to the purpose of the work from removing the cutter marks of mold making to mirror finishing.
[Applications]
· For rough grinding of general steel.

 
Part Number
HC-80
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,136.51

PART 1 Pack(s)

10 Pieces Per Package

Same day

Loading...

  1. 1

Basic Information

work material general steel / Stainless Steel / Alloy Steel / Cast Iron / Copper Material / Aluminum Outer diameter Dimensions(mm) 30 Inner Diameter Dimension(mm) 0.75
Thickness(mm) 13 Particle Size(#) 80 Details Type Head Cup
Manufacturer JAN Code 4907587171155 Interior 10 Apply For GT-MG25-12CF, 9CF, 12CR, and 9CR
Features It can be used according to the purpose of the work from removing the cutter mark of mold making to mirror finish.

Please check the type/dimensions/specifications of the part HC-80 in the Head Cup HC-80 series.