1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drill Chuck (For SDS Plus) BH-28

VSL HAND TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,198.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A drill chuck for rotary hammer that can be used for various purposes by attaching a drill or a bit to the tip.
[Features]
· For rotary hammer/hammer drill.
· Keyless type.
[Applications]
· For buildings, facilities, etc.

 
Part Number
BH28
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,198.86

VSL HAND TOOL 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Category Main Body Tool Type drill Retainable blade diameter(mm) 1.5~13
Mount Size(mm) 185X100 Interior 5 Overall Length(mm) 123
JAN Code 4907587356970 Description Drill chuck (key-less type) Application For rotary hammer/hammer drill

Please check the type/dimensions/specifications of the part BH28 in the Drill Chuck (For SDS Plus) BH-28 series.