1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drill Chuck, Keyless Type

Drill Chuck, Keyless Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,341.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For air and electric screwdrivers.
[Features]
・ A lot of types of work is possible by attaching a drill, bit, grinding wheel, etc., to the tip tool
・ Tip tool gripping range diameter of 1.5 to 13 mm
・ Shaft press-fit type that is strong against breaking
・ Twin ratchet mechanism that prevents loosening of the tip tool
・ Prevents bite by featuring internal buttress thread
[Applications]
・ Ideal for drilling, cutting, and polishing work by attaching to an impact screwdriver

Features

●Twin Ratchet Lock Mechanism(PAT.) lock the gear with 2 nails to prevent loose tipped tool.

Specification

●SPQ(piece):5
Part Number
BH261
BH271
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRetainable blade diameter
(mm)
Overall Length
(mm)
JAN Code

฿ 1,341.33

HAND TOOL 1 Piece(s) 1 Day(s) 0.5–101184907587356994

฿ 1,541.54

HAND TOOLS 1 Piece(s) Same day 1.5-131234907587357700

Loading...

  1. 1
 

Basic Information

Product Category Main Body Tool Type drill Mount Size(mm) 140×80
Interior 5 Impact proof(mm) 6.35