1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drill Chuck, with Key Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Drill Chuck, with Key Type
  • Drill Chuck, with Key Type
  • Drill Chuck, with Key Type
  • Drill Chuck, with Key Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 997.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A drill chuck that can be used for various purposes by attaching a drill or a bit to the tip.
[Features]
· For air/electric screwdrivers.
· Outstanding gripping force and high precision.
· Shaft features outstanding durability.
· Key type: Attached key for attaching and detaching tool tips.
· Hybrid-type: Dual type with or without key.
[Applications]
· For buildings, facilities, etc.

Features

●By attaching to electric screwdriver, drilling, cutting and polishing work can be done.
●The nail of the chuck is an excellent grasping power with high precision.
●Equipped with chuck key.
●Hexagon shaft diameter is 6.35mm.

Specification

●SPQ(piece):5
Part Number
BH20
BH21
BH23
BH25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRetainable blade diameter
(mm)
Overall Length
(mm)
JAN Code Description

฿ 1,014.89

HAND TOOL 1 Piece(s) Same day 0.8~6.5854907587355324Drill chuck (keyed type), key

฿ 1,554.08

HAND TOOLS 1 Piece(s) Same day 1.5 to 101004907587355331Drill chuck (hybrid type), key

฿ 1,768.12

HAND TOOLS 1 Piece(s) 1 Day(s) 1.5~131224907587355836Drill chuck (keyed type), key

฿ 997.41

VSL HAND TOOL 1 Piece(s) 14 Day(s) 0.8~6.5854907587356734Drill chuck (keyed type), key

Loading...

  1. 1
 

Basic Information

Product Category Main Body Tool Type drill Mount Size(mm) 140X80
Interior 5 Impact proof(mm) 6.35 Features Shaft with key provides outstanding gripping force, high precision, and excellent durability...Hybrid-type with attached key for attaching and detaching tool tips...Dual type with or without key
Application For Air/Electric Screwdrivers