1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drill Chuck, with Key Type BH-19E

HAND TOOL

Drill Chuck, with Key Type BH-19E
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 866.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A drill chuck that can be used for various purposes by attaching a drill or a bit to the tip.
[Features]
· For air/electric screwdrivers.
· Outstanding gripping force and high precision.
· Shaft features outstanding durability.
· Key type: Attached key for attaching and detaching tool tips.
[Applications]
· For buildings, facilities, etc.

Features

●By attaching to electric screwdriver, drilling, cutting and polishing work can be done.
●The nail of the chuck is an excellent grasping power with high precision.
●Equipped with chuck key.
●Hexagon shaft diameter is 6.35mm.

Specification

●Chuck Capacity(mm):1.0 to 10.0
●Total Length(mm):93
●SPQ(piece):5
Part Number
BH19E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 866.73

HAND TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1
 

Basic Information

Product Category Main Body Tool Type drill Retainable blade diameter(mm) 1.0~10
Mount Size(mm) 140X80 Interior 5 Impact proof(mm) 6.35
Overall Length(mm) 93 JAN Code 4907587359049 Features Shaft with key provides outstanding gripping force, high precision, and excellent durability...Hybrid-type with attached key for attaching and detaching tool tips...Dual type with or without key
Description Drill chuck (keyed type), key Application For Air/Electric Screwdrivers

Please check the type/dimensions/specifications of the part BH19E in the Drill Chuck, with Key Type BH-19E series.