(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]Can be used for machining a wide range of steel materials, such as steel, stainless steel, heat-resistant alloys, titanium alloys, and hardened materials.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work material | rε (mm) | Material | A (mm) | H (mm) | W (mm) | L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 853.31 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Cast Iron / Non-ferrous metal | 0.2 | Carbide KW10 | 4.0 | 5.0 | 1.00 | 12 | ||
฿ 1,044.75 | KYR MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | MEGACOATPR1225 | 4.0 | 5.0 | 1.00 | 12 | ||
฿ 1,031.81 | KYR MILLING INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | PVDPR930 | 4.0 | 5.0 | 1.00 | 12 | ||
฿ 727.87 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy | 0.2 | Cermet TC40N | 4.0 | 5.0 | 1.00 | 12 | ||
฿ 799.64 | KYR MILLING INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | Cermet TC60M | 4.0 | 5.0 | 1.00 | 12 | ||
฿ 602.44 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Cast Iron / Non-ferrous metal | 0.2 | Carbide KW10 | 4.0 | 4.0 | 1.00 | 11 | ||
฿ 734.18 | KYR MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | MEGACOATPR1225 | 4.0 | 4.0 | 1.00 | 11 | ||
฿ 721.24 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | PVDPR930 | 4.0 | 4.0 | 1.00 | 11 | ||
฿ 514.40 | KYR MILLING INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy | 0.2 | Cermet TC40N | 4.0 | 4.0 | 1.00 | 11 | ||
฿ 564.44 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | Cermet TC60M | 4.0 | 4.0 | 1.00 | 11 | ||
฿ 530.07 | KYR MILLING INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron / Non-ferrous metal | 0.2 | Carbide KW10 | 3.6 | 3.0 | 1.00 | 9 | ||
฿ 646.75 | KYR MILLING CHIP | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | MEGACOATPR1225 | 3.6 | 3.0 | 1.00 | 9 | ||
฿ 633.80 | KYR MILLING INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | PVDPR930 | 3.6 | 3.0 | 1.00 | 9 | ||
฿ 495.70 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | Cermet TC60M | 3.6 | 3.0 | 1.00 | 9 | ||
฿ 853.31 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Cast Iron / Non-ferrous metal | 0.2 | Carbide KW10 | 4.0 | 5.0 | 1.25 | 12 | ||
฿ 1,044.75 | KYR MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | MEGACOATPR1225 | 4.0 | 5.0 | 1.25 | 12 | ||
฿ 1,031.81 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | PVDPR930 | 4.0 | 5.0 | 1.25 | 12 | ||
฿ 727.87 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy | 0.2 | Cermet TC40N | 4.0 | 5.0 | 1.25 | 12 | ||
฿ 799.64 | KYR MILLING INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | Cermet TC60M | 4.0 | 5.0 | 1.25 | 12 | ||
฿ 602.44 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Cast Iron / Non-ferrous metal | 0.2 | Carbide KW10 | 4.0 | 4.0 | 1.25 | 11 | ||
฿ 832.00 | KYR MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | MEGACOATPR1225 | 4.0 | 4.0 | 1.25 | 11 | ||
฿ 721.24 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | PVDPR930 | 4.0 | 4.0 | 1.25 | 11 | ||
฿ 514.40 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy | 0.2 | Cermet TC40N | 4.0 | 4.0 | 1.25 | 11 | ||
฿ 564.44 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | Cermet TC60M | 4.0 | 4.0 | 1.25 | 11 | ||
฿ 530.07 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Cast Iron / Non-ferrous metal | 0.2 | Carbide KW10 | 3.6 | 3.0 | 1.25 | 9 | ||
฿ 646.75 | KYR MILLING CHIP | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | MEGACOATPR1225 | 3.6 | 3.0 | 1.25 | 9 | ||
฿ 633.80 | KYR MILLING INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | PVDPR930 | 3.6 | 3.0 | 1.25 | 9 | ||
฿ 495.70 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | Cermet TC60M | 3.6 | 3.0 | 1.25 | 9 | ||
฿ 853.31 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Cast Iron / Non-ferrous metal | 0.2 | Carbide KW10 | 4.0 | 5.0 | 1.45 | 12 | ||
฿ 1,044.75 | KYR MILLING CHIP | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | MEGACOATPR1225 | 4.0 | 5.0 | 1.45 | 12 | ||
฿ 1,031.81 | KYR MILLING INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | PVDPR930 | 4.0 | 5.0 | 1.45 | 12 | ||
฿ 727.87 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy | 0.2 | Cermet TC40N | 4.0 | 5.0 | 1.45 | 12 | ||
฿ 799.64 | KYR MILLING INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | Cermet TC60M | 4.0 | 5.0 | 1.45 | 12 | ||
฿ 916.03 | KYR MILLING INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron / Non-ferrous metal | 0.2 | Carbide KW10 | 4.5 | 5.5 | 1.45 | 15 | ||
฿ 1,113.50 | KYR MILLING CHIP | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | MEGACOATPR1225 | 4.5 | 5.5 | 1.45 | 15 | ||
฿ 1,100.56 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | PVDPR930 | 4.5 | 5.5 | 1.45 | 15 | ||
฿ 780.95 | KYR MILLING INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy | 0.2 | Cermet TC40N | 4.5 | 5.5 | 1.45 | 15 | ||
฿ 859.34 | KYR MILLING INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | Cermet TC60M | 4.5 | 5.5 | 1.45 | 15 | ||
฿ 602.44 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Cast Iron / Non-ferrous metal | 0.2 | Carbide KW10 | 4.0 | 4.0 | 1.45 | 11 | ||
฿ 734.18 | KYR MILLING CHIP | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | MEGACOATPR1225 | 4.0 | 4.0 | 1.45 | 11 | ||
฿ 721.24 | KYR MILLING INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | PVDPR930 | 4.0 | 4.0 | 1.45 | 11 | ||
฿ 514.40 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy | 0.2 | Cermet TC40N | 4.0 | 4.0 | 1.45 | 11 | ||
฿ 564.44 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | Cermet TC60M | 4.0 | 4.0 | 1.45 | 11 | ||
฿ 530.07 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Cast Iron / Non-ferrous metal | 0.2 | Carbide KW10 | 3.6 | 3.0 | 1.45 | 9 | ||
฿ 728.00 | KYR MILLING CHIP | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | MEGACOATPR1225 | 3.6 | 3.0 | 1.45 | 9 | ||
฿ 728.00 | KYR MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | PVDPR930 | 3.6 | 3.0 | 1.45 | 9 | ||
฿ 495.70 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | Cermet TC60M | 3.6 | 3.0 | 1.45 | 9 | ||
฿ 853.31 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Cast Iron / Non-ferrous metal | 0.2 | Carbide KW10 | 4.0 | 5.0 | 1.85 | 12 | ||
฿ 1,196.00 | KYR MILLING CHIP | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | MEGACOATPR1225 | 4.0 | 5.0 | 1.85 | 12 | ||
฿ 1,031.81 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | PVDPR930 | 4.0 | 5.0 | 1.85 | 12 | ||
฿ 727.87 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy | 0.2 | Cermet TC40N | 4.0 | 5.0 | 1.85 | 12 | ||
฿ 799.64 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | Cermet TC60M | 4.0 | 5.0 | 1.85 | 12 | ||
฿ 916.03 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Cast Iron / Non-ferrous metal | 0.2 | Carbide KW10 | 4.5 | 5.5 | 1.85 | 15 | ||
฿ 1,113.50 | KYR MILLING CHIP | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | MEGACOATPR1225 | 4.5 | 5.5 | 1.85 | 15 | ||
฿ 1,100.56 | KYR MILLING INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | PVDPR930 | 4.5 | 5.5 | 1.85 | 15 | ||
฿ 780.95 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy | 0.2 | Cermet TC40N | 4.5 | 5.5 | 1.85 | 15 | ||
฿ 859.34 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | Cermet TC60M | 4.5 | 5.5 | 1.85 | 15 | ||
฿ 602.44 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Cast Iron / Non-ferrous metal | 0.2 | Carbide KW10 | 4.0 | 4.0 | 1.85 | 11 | ||
฿ 734.18 | KYR MILLING CHIP | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | MEGACOATPR1225 | 4.0 | 4.0 | 1.85 | 11 | ||
฿ 721.24 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | PVDPR930 | 4.0 | 4.0 | 1.85 | 11 | ||
฿ 514.40 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy | 0.2 | Cermet TC40N | 4.0 | 4.0 | 1.85 | 11 | ||
฿ 564.44 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | Cermet TC60M | 4.0 | 4.0 | 1.85 | 11 | ||
฿ 853.31 | KYR MILLING INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron / Non-ferrous metal | 0.2 | Carbide KW10 | 4.0 | 5.0 | 2.00 | 12 | ||
฿ 1,044.75 | KYR MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | MEGACOATPR1225 | 4.0 | 5.0 | 2.00 | 12 | ||
฿ 1,031.81 | KYR MILLING INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | PVDPR930 | 4.0 | 5.0 | 2.00 | 12 | ||
฿ 727.87 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy | 0.2 | Cermet TC40N | 4.0 | 5.0 | 2.00 | 12 | ||
฿ 799.64 | KYR MILLING INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | Cermet TC60M | 4.0 | 5.0 | 2.00 | 12 | ||
฿ 916.03 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Cast Iron / Non-ferrous metal | 0.2 | Carbide KW10 | 4.5 | 5.5 | 2.00 | 15 | ||
฿ 1,113.50 | KYR MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | MEGACOATPR1225 | 4.5 | 5.5 | 2.00 | 15 | ||
฿ 1,105.11 | KYR MILLING INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | PVDPR930 | 4.5 | 5.5 | 2.00 | 15 | ||
฿ 780.95 | KYR MILLING INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy | 0.2 | Cermet TC40N | 4.5 | 5.5 | 2.00 | 15 | ||
฿ 859.34 | KYR MILLING INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | Cermet TC60M | 4.5 | 5.5 | 2.00 | 15 | ||
฿ 602.44 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Cast Iron / Non-ferrous metal | 0.2 | Carbide KW10 | 4.0 | 4.0 | 2.00 | 11 | ||
฿ 734.18 | KYR MILLING CHIP | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | MEGACOATPR1225 | 4.0 | 4.0 | 2.00 | 11 | ||
฿ 721.24 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | PVDPR930 | 4.0 | 4.0 | 2.00 | 11 | ||
฿ 514.40 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy | 0.2 | Cermet TC40N | 4.0 | 4.0 | 2.00 | 11 | ||
฿ 564.44 | KYR MILLING INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | Cermet TC60M | 4.0 | 4.0 | 2.00 | 11 | ||
฿ 530.07 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Cast Iron / Non-ferrous metal | 0.2 | Carbide KW10 | 3.6 | 3.0 | 2.00 | 9 | ||
฿ 646.75 | KYR MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | MEGACOATPR1225 | 3.6 | 3.0 | 2.00 | 9 | ||
฿ 633.80 | KYR MILLING INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | PVDPR930 | 3.6 | 3.0 | 2.00 | 9 | ||
฿ 569.00 | KYR MILLING INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | Cermet TC60M | 3.6 | 3.0 | 2.00 | 9 | ||
฿ 1,081.87 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Cast Iron / Non-ferrous metal | 1 | Carbide KW10 | 4.0 | 5.0 | 2.00 | 12 | ||
฿ 1,320.95 | KYR MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 1 | MEGACOATPR1225 | 4.0 | 5.0 | 2.00 | 12 | ||
฿ 1,308.01 | KYR MILLING INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 1 | PVDPR930 | 4.0 | 5.0 | 2.00 | 12 | ||
฿ 1,013.11 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 1 | Cermet TC60M | 4.0 | 5.0 | 2.00 | 12 | ||
฿ 1,157.25 | KYR MILLING INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron / Non-ferrous metal | 1 | Carbide KW10 | 4.5 | 5.5 | 2.00 | 15 | ||
฿ 1,424.07 | KYR MILLING CHIP | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 1 | MEGACOATPR1225 | 4.5 | 5.5 | 2.00 | 15 | ||
฿ 1,411.13 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 1 | PVDPR930 | 4.5 | 5.5 | 2.00 | 15 | ||
฿ 1,081.87 | KYR MILLING INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 1 | Cermet TC60M | 4.5 | 5.5 | 2.00 | 15 | ||
฿ 916.03 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Cast Iron / Non-ferrous metal | 0.2 | Carbide KW10 | 4.5 | 5.5 | 2.30 | 15 |
Loading...
Shape (initial letter of model number) | Other |
---|
How can we improve?
How can we improve?