1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slot Mill, Horizontal Placement Type/Half Side Slot Mill SP..10T3

Slot Mill, Horizontal Placement Type/Half Side Slot Mill SP..10T3
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 420.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A medium- to high speed cutting grade compatible with a wide range of work materials from carbon steel, steel alloy, stainless steel, heat resistant alloys, and FCD.

Part Number
SPCT10T308EL-SD-PR0725
SPCT10T308ER-SD-PR0725
SPCT10T308FL-SE-PR0110
SPCT10T308FR-SE-PR0110
SPCT10T312EL-SD-PR0725
SPCT10T312ER-SD-PR0725
SPCT10T312FL-SE-PR0110
SPCT10T312FR-SE-PR0110
SPCT10T316EN-SD-PR0725
SPCT10T316FN-SE-PR0110
SPET10T308EL-SB-CA0835
SPET10T308EL-SB-PR0725
SPET10T308ER-SB-CA0835
SPET10T308ER-SB-PR0725
SPET10T308SL-SB-CA0835
SPET10T308SL-SB-PR0725
SPET10T308SR-SB-CA0835
SPET10T308SR-SB-PR0725
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork material
(mm)
Material Selfishly Z (Flat cutting blade)
(mm)

฿ 467.36

KYR MILLING INSERTS 10 Piece(s) 7 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy0.8PR0725Left-hand2.5

฿ 467.36

KYR MILLING INSERTS 10 Piece(s) 7 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy0.8PR0725Right-hand2.5

฿ 467.36

KYR MILLING INSERTS 10 Piece(s) 7 Day(s) Heat-resistant alloy, titanium alloy0.8PR0110Left-hand2.7

฿ 467.36

KYR MILLING INSERTS 10 Piece(s) 7 Day(s) Heat-resistant alloy, titanium alloy0.8PR0110Right-hand2.7

฿ 467.36

KYR MILLING INSERTS 10 Piece(s) 7 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy1.2PR0725Left-hand1.8

฿ 467.36

KYR MILLING INSERTS 10 Piece(s) 7 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy1.2PR0725Right-hand1.8

฿ 467.36

KYR MILLING INSERTS 10 Piece(s) 7 Day(s) Heat-resistant alloy, titanium alloy1.2PR0110Left-hand2.2

฿ 467.36

KYR MILLING INSERTS 10 Piece(s) 7 Day(s) Heat-resistant alloy, titanium alloy1.2PR0110Right-hand2.2

฿ 467.36

KYR MILLING INSERTS 10 Piece(s) 7 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy1.6PR0725--

฿ 480.30

KYR MILLING CHIP 10 Piece(s) 7 Day(s) Heat-resistant alloy, titanium alloy1.6PR0110--

฿ 420.32

KYR MILLING INSERTS 10 Piece(s) 7 Day(s) Steel / Heat-resistant alloy, titanium alloy0.8CA0835Left-hand2.7

฿ 420.32

KYR MILLING INSERTS 10 Piece(s) 7 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy0.8PR0725Left-hand2.7

฿ 420.32

KYR MILLING INSERTS 10 Piece(s) 7 Day(s) Steel / Heat-resistant alloy, titanium alloy0.8CA0835Right-hand2.7

฿ 420.32

KYR MILLING INSERTS 10 Piece(s) 7 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy0.8PR0725Right-hand2.7

฿ 420.32

KYR MILLING INSERTS 10 Piece(s) 7 Day(s) Steel / Heat-resistant alloy, titanium alloy0.8CA0835Left-hand2.7

฿ 420.32

KYR MILLING INSERTS 10 Piece(s) 7 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy0.8PR0725Left-hand2.7

฿ 420.32

KYR MILLING INSERTS 10 Piece(s) 7 Day(s) Steel / Heat-resistant alloy, titanium alloy0.8CA0835Right-hand2.7

฿ 420.32

KYR MILLING INSERTS 10 Piece(s) 7 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy0.8PR0725Right-hand2.7

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) S (Square) Available corners 4