(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ryuga Pliers Case 1P

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of RY201

  • Product Model
    Bag
  • Color
    Black
  • Product Width(mm)
    65
  • Product Height(mm)
    190
  • Product Depth(mm)
    40
  • Mass(g)
    46
  • Material Quality
    Allyn 1,680 Denier Nylon
  • Function 1
    Waterproof, Ultra Lightweight
  • Compatible Tools
    Pliers, Screwdriver
  • Amount Of Content
    1 pc.
Part Number
RY201
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,055.00

TOOL BAGS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Bag
  • Color
    Black
  • Product Width(mm)
    65
  • Product Height(mm)
    190
  • Product Depth(mm)
    40
  • Mass(g)
    46
  • Material Quality
    Allyn 1,680 Denier Nylon
  • Function 1
    Waterproof, Ultra Lightweight
  • Compatible Tools
    Pliers, Screwdriver
  • Amount Of Content
    1 pc.

Product Description

[Features]·Made of 100% nylon material, this combination pliers case is resistant to abrasion. ·Extremely durable, thanks to the patented original stitching method.

Specifications of RY201

  • Product Model
    Bag
  • Color
    Black
  • Product Width(mm)
    65
  • Product Height(mm)
    190
  • Product Depth(mm)
    40
  • Mass(g)
    46
  • Material Quality
    Allyn 1,680 Denier Nylon
  • Function 1
    Waterproof, Ultra Lightweight
  • Compatible Tools
    Pliers, Screwdriver
  • Amount Of Content
    1 pc.
Part Number
RY201
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,055.00

TOOL BAGS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1