(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

KH Strong Arin Nail Bag Model B, Depth 150 mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 24206

  • Product Model
    Bag
  • Color
    Black
  • Product Width(mm)
    350
  • Product Height(mm)
    350
  • Product Depth(mm)
    150
  • Mass(g)
    528
  • Material Quality
    Strong Allen 2520 Denier Nylon
  • Function 1
    Waterproof, Ultra High Density, Reinforced Leather Bottom, Includes Name
  • Compatible Tools
    General tools such as pliers, ratchet wrench, screwdriver, cutter knife, mini cutter, hacker, hammer, folding saw, monkey wrench, writing instruments, etc.
  • Amount Of Content
    1 pc.
Part Number
24206
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,838.00

TOOL BAGS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Bag
  • Color
    Black
  • Product Width(mm)
    350
  • Product Height(mm)
    350
  • Product Depth(mm)
    150
  • Mass(g)
    528
  • Material Quality
    Strong Allen 2520 Denier Nylon
  • Function 1
    Waterproof, Ultra High Density, Reinforced Leather Bottom, Includes Name
  • Compatible Tools
    General tools such as pliers, ratchet wrench, screwdriver, cutter knife, mini cutter, hacker, hammer, folding saw, monkey wrench, writing instruments, etc.
  • Amount Of Content
    1 pc.

Product Description

Ultra high-density material so nails do not poke through.

Specifications of 24206

  • Product Model
    Bag
  • Color
    Black
  • Product Width(mm)
    350
  • Product Height(mm)
    350
  • Product Depth(mm)
    150
  • Mass(g)
    528
  • Material Quality
    Strong Allen 2520 Denier Nylon
  • Function 1
    Waterproof, Ultra High Density, Reinforced Leather Bottom, Includes Name
  • Compatible Tools
    General tools such as pliers, ratchet wrench, screwdriver, cutter knife, mini cutter, hacker, hammer, folding saw, monkey wrench, writing instruments, etc.
  • Amount Of Content
    1 pc.
Part Number
24206
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,838.00

TOOL BAGS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1