(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RYUGA Waist Bag Back Small

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of RY140

  • Product Model
    Bag
  • Color
    Black
  • Product Width(mm)
    210
  • Product Height(mm)
    190
  • Product Depth(mm)
    110
  • Mass(g)
    212
  • Amount Of Content
    1 pc.
Part Number
RY140
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,669.00

TOOL BAGS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Bag
  • Color
    Black
  • Product Width(mm)
    210
  • Product Height(mm)
    190
  • Product Depth(mm)
    110
  • Mass(g)
    212
  • Amount Of Content
    1 pc.

Product Description

[Features]·A waist bag from a popular series with a carefully selected checkered pattern. ·Made of 100% nylon material, it is resistant to abrasion. ·Extremely durable, thanks to the patented original stitching method. ·The manufacturer's original reinforcement method to widen the opening is adopted. ·The bottom of the front pocket features special sewing methods, giving it a puncture-resistant structure.

Specifications of RY140

  • Product Model
    Bag
  • Color
    Black
  • Product Width(mm)
    210
  • Product Height(mm)
    190
  • Product Depth(mm)
    110
  • Mass(g)
    212
  • Amount Of Content
    1 pc.
Part Number
RY140
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,669.00

TOOL BAGS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1