(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Evolution Waist Bag Large

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SA08K

  • Product Model
    Bag
  • Color
    Black
  • Product Width(mm)
    225
  • Product Height(mm)
    220
  • Product Depth(mm)
    110
  • Mass(g)
    316
  • Material Quality
    1680 Denier Nylon
  • Function 1
    Hands fit easily in the trouser side pockets. The opening has been widened using the manufacturer's proprietary reinforcement technique. Easy to attach securely to the waist through the back of the U-shaped cut belt, even from the top of the support belt.
  • Function 2
    The structure of how the special gusset is sewn makes it difficult to pierce through the base. Special processing is applied to the drainage hole in the base. Nails will not pierce through and fall out. Backing keeps it from warping and maintains durability. The inside of the treading of the belt has been processed with anti-slip treatment.
  • Compatible Belt Width(mm)
    60
  • Amount Of Content
    1 pc.
Part Number
SA08K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,009.00

TOOL BAGS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Bag
  • Color
    Black
  • Product Width(mm)
    225
  • Product Height(mm)
    220
  • Product Depth(mm)
    110
  • Mass(g)
    316
  • Material Quality
    1680 Denier Nylon
  • Function 1
    Hands fit easily in the trouser side pockets. The opening has been widened using the manufacturer's proprietary reinforcement technique. Easy to attach securely to the waist through the back of the U-shaped cut belt, even from the top of the support belt.
  • Function 2
    The structure of how the special gusset is sewn makes it difficult to pierce through the base. Special processing is applied to the drainage hole in the base. Nails will not pierce through and fall out. Backing keeps it from warping and maintains durability. The inside of the treading of the belt has been processed with anti-slip treatment.
  • Compatible Belt Width(mm)
    60
  • Amount Of Content
    1 pc.

Product Description

Brand new design with raised right-hand side. Contents stay in, even when bending forward.

[Features]
· Diagonal cut, so tools can be easily accessed but will not fall out

Specifications of SA08K

  • Product Model
    Bag
  • Color
    Black
  • Product Width(mm)
    225
  • Product Height(mm)
    220
  • Product Depth(mm)
    110
  • Mass(g)
    316
  • Material Quality
    1680 Denier Nylon
  • Function 1
    Hands fit easily in the trouser side pockets. The opening has been widened using the manufacturer's proprietary reinforcement technique. Easy to attach securely to the waist through the back of the U-shaped cut belt, even from the top of the support belt.
  • Function 2
    The structure of how the special gusset is sewn makes it difficult to pierce through the base. Special processing is applied to the drainage hole in the base. Nails will not pierce through and fall out. Backing keeps it from warping and maintains durability. The inside of the treading of the belt has been processed with anti-slip treatment.
  • Compatible Belt Width(mm)
    60
  • Amount Of Content
    1 pc.
Part Number
SA08K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,009.00

TOOL BAGS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1