1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dial Type Tool Point

DIAL TYPE TOOL POINT

Dial Type Tool Point
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,264.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A dial type presetter that can output the zero datum point in the Z direction.
[Features]
· Using the dial gauge display, it is simple to set the zero datum point for tools.
· With base magnet.
[Applications]
· Used as a dial type positioning detector for milling cutters and machining centers.

 
Part Number
DTP-50M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,264.00

DIAL TYPE TOOL POINT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Classification Measuring Equipments Magnet Available Measurement Precision(mm) 50+0.01~0
Repeatability(µm) ±10 Dial gauge scale value(mm) 0.01 Nominal dimension(mm) 50
Measuring Pressure(N) 5 or Less Stroke(mm) 2 Magnet adsorption force(N) 100
Material Measurement Surfaces: SKD11 / Main Unit: S45C Use Dial Type Positioning Detector Features With Bottom Magnet
Mass(g) 840

Please check the type/dimensions/specifications of the part DTP-50M in the Dial Type Tool Point series.