(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SB Shackle, Hot Dip Galvanized

SB Shackle, Hot Dip Galvanized

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 493.09 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
022ZSBA018
022ZSBA020
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load
(t)
Screw Diameter Length
(mm)
Pin Diameter
(φmm)
Working Load
(kN)
Hole Diameter d1
(φmm)
Head Diameter D
(φmm)
Nominal Designation
(t)
Opening Width B
(mm)
Mass
(kg)
Quantity

฿ 493.09

SHACKLES 1 Piece(s) 3 Day(s) 2 M20 72 21 19.6 22 45 18 29 0.9 1 pc.

฿ 630.46

SHACKLES 1 Piece(s) 3 Day(s) 2.5 M24 80 24 24.5 25 50 20 31 1.3 1 pc.

Basic Specifications

  • Product Type
    Shackle
  • Material
    Iron
  • Surface Coating
    Hot Zinc Plating
  • Quantity
    1 pc.

Product Description

A straight bolt and nut fastener type shackle.
[Features]
· Fabric material type.
[Applications]
· Convenient for cargo handling work.
· Convenient as a connection fitting.

Part Number
022ZSBA018
022ZSBA020
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load
(t)
Screw Diameter Length
(mm)
Pin Diameter
(φmm)
Working Load
(kN)
Hole Diameter d1
(φmm)
Head Diameter D
(φmm)
Nominal Designation
(t)
Opening Width B
(mm)
Mass
(kg)
Quantity

฿ 493.09

SHACKLES 1 Piece(s) 3 Day(s) 2 M20 72 21 19.6 22 45 18 29 0.9 1 pc.

฿ 630.46

SHACKLES 1 Piece(s) 3 Day(s) 2.5 M24 80 24 24.5 25 50 20 31 1.3 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1