(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

KONDO Standard SC Shackle

KONDO Standard SC Shackle

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 141.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
022ZSCA006
022ZSCA012
022ZSCA014
022ZSCA016
022ZSCA018
022ZSCA020
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Working Load
(t)
Screw Diameter Length
(mm)
Pin Diameter
(φmm)
Working Load
(kN)
Hole Diameter d1
(φmm)
Head Diameter D
(φmm)
Nominal Designation
(t)
Opening Width B
(mm)
Mass
(kg)
Quantity

฿ 141.00

SHACKLES 1 Piece(s) 3 Day(s) - 0.2 M8 24 8 1.96 9 17 6 11 0.04 1 pc.

฿ 297.56

SHACKLES 1 Piece(s) Same day 10 1 M14 48 15 9.8 16 32 12 20 0.28 1 pc.

฿ 276.15

SHACKLES 1 Piece(s) 3 Day(s) - 1.25 M16 56 17 12.25 18 36 14 24 0.4 1 pc.

฿ 350.78

SHACKLES 1 Piece(s) 3 Day(s) - 1.6 M18 64 19 15.68 20 40 16 26 0.57 1 pc.

฿ 445.95

SHACKLES 1 Piece(s) 3 Day(s) - 2 M20 72 21 19.6 22 45 18 29 0.78 1 pc.

฿ 556.84

SHACKLES 1 Piece(s) 3 Day(s) - 2.5 M24 80 24 24.5 25 50 20 31 1.05 1 pc.

Basic Specifications

  • Product Type
    Shackle
  • Material
    Iron
  • Quantity
    1 pc.

Product Description

A standard shackle that can be used for a wide range of general purposes.
[Features]
· A standard shackle that is very safe.
· A straight, screw-in type. Since it is a screw-in type, it is good for work efficiency.
[Applications]
· Shackle used for slinging work, etc.

Part Number
022ZSCA006
022ZSCA012
022ZSCA014
022ZSCA016
022ZSCA018
022ZSCA020
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Working Load
(t)
Screw Diameter Length
(mm)
Pin Diameter
(φmm)
Working Load
(kN)
Hole Diameter d1
(φmm)
Head Diameter D
(φmm)
Nominal Designation
(t)
Opening Width B
(mm)
Mass
(kg)
Quantity

฿ 141.00

SHACKLES 1 Piece(s) 3 Day(s) - 0.2 M8 24 8 1.96 9 17 6 11 0.04 1 pc.

฿ 297.56

SHACKLES 1 Piece(s) Same day 10 1 M14 48 15 9.8 16 32 12 20 0.28 1 pc.

฿ 276.15

SHACKLES 1 Piece(s) 3 Day(s) - 1.25 M16 56 17 12.25 18 36 14 24 0.4 1 pc.

฿ 350.78

SHACKLES 1 Piece(s) 3 Day(s) - 1.6 M18 64 19 15.68 20 40 16 26 0.57 1 pc.

฿ 445.95

SHACKLES 1 Piece(s) 3 Day(s) - 2 M20 72 21 19.6 22 45 18 29 0.78 1 pc.

฿ 556.84

SHACKLES 1 Piece(s) 3 Day(s) - 2.5 M24 80 24 24.5 25 50 20 31 1.05 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1