1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroMill 300 Profile Machining Milling Cutter (Part Number)

SDV INDEXABLE TOOLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,938.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for high-efficiency machining.

 
Part Number
R300-032A25-08M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMachining Application blade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Maximum Engine Speed n max Dimensions Dc
(mm)
Mass
(kg)
Specifications Tip Size
(mm)
Blade distribution

฿ 22,561.18

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) Plane32mm19025449000-0.8Cross Pitch (Medium Flutes)8Unequal division

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Mounting Method With handle Finish category Rough and medium rough processing
Compatible Tip Material Carbide Coat Underneck length (ℓ1)(mm) 40 Details Type Cylindrical shank
Coolant Coolant Center-Through Machining Application Details Die milling and face milling, full slot milling, face milling, plunging, trimming, ramping, profiling

Please check the type/dimensions/specifications of the part R300-032A25-08M in the CoroMill 300 Profile Machining Milling Cutter series.

Products with similar specification

Part Number
R300-025A20-08M
R300-032A25-08H
R300-032A25-10H
R300-032A25-12H
R300-040A32-12H
R300-040A32-12M
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMachining Application blade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Maximum Engine Speed n max Dimensions Dc
(mm)
Mass
(kg)
Specifications Tip Size
(mm)
Blade distribution

฿ 17,938.00

1 Piece(s) 5 Day(s) Plane / Side25mm15020347200170.4Cross Pitch (Medium Flutes)8Unequal division

฿ 24,641.35

1 Piece(s) 5 Day(s) Plane32mm150255435900240.6Extra-Cross Pitch (Multiple Flutes)8Equal division

฿ 22,561.18

1 Piece(s) 5 Day(s) Plane32mm150254528500220.7Extra-Cross Pitch (Multiple Flutes)10Equal division

฿ 20,429.00

1 Piece(s) 5 Day(s) Plane32mm150253635500200.6Extra-Cross Pitch (Multiple Flutes)12Equal division

฿ 24,641.35

1 Piece(s) 5 Day(s) Plane40mm150324628500281.6Extra-Cross Pitch (Multiple Flutes)12Equal division

฿ 22,561.18

1 Piece(s) 5 Day(s) Plane40mm250323611400-1.8Cross Pitch (Medium Flutes)12Unequal division