(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Unique shape exhibits high performance
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Neck diameter (D₄) (mm) | Twist (mm²) | Shank length |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,738.00 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 6 | 13 | 6 | 57 | - | - | 25.00 | Long Type | ||
฿ 4,593.65 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 6 | 10 | 8 | 63 | 24 | 5.6 | 25.00 | - | ||
฿ 4,998.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 8 | 19 | 8 | 63 | - | - | 31.50 | Long Type | ||
฿ 6,127.78 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 8 | 12 | 10 | 72 | 29 | 7.5 | 31.50 | - | ||
฿ 6,964.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 10 | 22 | 10 | 72 | - | - | 40.00 | Long Type | ||
฿ 8,467.98 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 10 | 14 | 12 | 83 | 35 | 9.3 | 40.00 | - | ||
฿ 8,497.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 12 | 26 | 12 | 83 | - | - | 45 | Long Type | ||
฿ 9,743.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 12 | 16 | 12 | 100 | 50 | 11.5 | 45 | - | ||
฿ 10,845.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 14 | 26 | 14 | 83 | - | - | 56 | Long Type | ||
฿ 13,720.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 16 | 32 | 16 | 92 | - | - | 63.00 | Long Type | ||
฿ 16,712.55 | SDV SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 16 | 20 | 16 | 115 | 63 | 15.5 | 63.00 | - | ||
฿ 25,889.46 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 20 | 20 | 20 | 125 | 70 | 19.5 | 80.00 | - | ||
฿ 32,603.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 25 | 25 | 25 | 135 | 75 | 24 | 100.00 | - |
Loading...
work material | Aluminum / Copper | Number of flutes(sheet) | 3 | Type | Roughing |
---|---|---|---|---|---|
Coating | Non-Coated | Machining Application | Groove | Torsion Angle (θ) | Standard torsion (30-40°) |
Torsion Angle Details(°) | -40 | Blade diameter tolerance | h12 | Shank diameter tolerance | h5 |
Material type | H10F | Blade | Cordell | core thickness(TW) | <50 |
Rake angle γ(°) | 9-12 | Other Processing Applications | Pocket machining, ramping, center cut | Drilling | Drilling Tool |
End Mill Design | With chamfer or without chamfer, square | Shank Type | Cylindrical shank | Rotation Direction | Right-hand |
Coolant | External Lubrication | Specifications | Center Cut/Rough/Cordell |
How can we improve?
How can we improve?