1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super U Drill - Hole Drilling Tip

Super U Drill - Hole Drilling Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 800.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for machining requiring deep cutting and a highly rigid tip

 
Part Number
880-020204H-C-LM-1144
880-030305H-C-LM-1144
880-0403W07H-P-MS-2044
880-0704W10H-P-LM-H13A
880-080508H-C-GM-1044
880-080508H-C-GR-1044
880-080508H-C-LM-1044
880-080508H-C-LM-H13A
880-0805W10H-P-LM-H13A
880-090608H-C-GM-1044
880-090608H-C-LM-1044
880-0906W10H-P-LM-H13A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
work material Type Use according to type Tip Size Thickness
(mm)
Hole Diameter
(mm)
Nose R
(mm)
Inscribed Circle IC

฿ 900.12

SDV INDEXABLE TOOLS 10 Piece(s) 15 Day(s) 14~16Stainless Steel[○] / Titanium[○]Center bladeFor Work Materials with Extended Chips22.42.20.44.9

฿ 900.12

SDV INDEXABLE TOOLS 10 Piece(s) 15 Day(s) 16.5~19.5Stainless Steel[○] / Titanium[○]Center bladeFor Work Materials with Extended Chips32.62.50.55.7

฿ 822.12

SDV INDEXABLE TOOLS 10 Piece(s) 5 Day(s) 20~23.9Stainless Steel[○] / Titanium[○]Peripheral BladeDedicated for stainless steel42.82.80.77.4

฿ 800.95

SDV INDEXABLE TOOLS 10 Piece(s) 5 Day(s) 36~43Cast Iron[○] / Aluminum[○] / Titanium[○]Peripheral BladeFor Work Materials with Extended Chips744112.35

฿ 991.43

SDV INDEXABLE TOOLS 10 Piece(s) 5 Day(s) 44~52general steel[○] / high hardness steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○]Center bladeAll-Round Breaker84.54.70.814.85

฿ 991.43

SDV INDEXABLE TOOLS 10 Piece(s) 5 Day(s) 44~52general steel[○] / Cast Iron[○]Center bladeFor High-Speed Feeding of Steel /Cast Iron84.54.70.814.85

฿ 991.43

SDV INDEXABLE TOOLS 10 Piece(s) 5 Day(s) 44~52general steel[○] / Stainless Steel[○] / Aluminum[○] / Titanium[○]Center bladeFor Work Materials with Extended Chips84.54.70.814.85

฿ 800.95

SDV INDEXABLE TOOLS 10 Piece(s) 5 Day(s) 44~52Cast Iron[○] / Aluminum[○] / Titanium[○]Center bladeFor Work Materials with Extended Chips84.54.70.814.85

฿ 800.95

SDV INDEXABLE TOOLS 10 Piece(s) 5 Day(s) 44~52Cast Iron[○] / Aluminum[○] / Titanium[○]Peripheral BladeFor Work Materials with Extended Chips84.54.7115.45

฿ 1,067.63

SDV INDEXABLE TOOLS 10 Piece(s) 5 Day(s) 53~63general steel[○] / high hardness steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○]Center bladeAll-Round Breaker95.54.70.817.9

฿ 1,067.63

SDV INDEXABLE TOOLS 10 Piece(s) 5 Day(s) 53~63general steel[○] / Stainless Steel[○] / Aluminum[○] / Titanium[○]Center bladeFor Work Materials with Extended Chips95.54.70.817.9

฿ 864.45

SDV INDEXABLE TOOLS 10 Piece(s) 5 Day(s) 53~63Cast Iron[○] / Aluminum[○] / Titanium[○]Peripheral BladeFor Work Materials with Extended Chips95.54.7118.6

Loading...

  1. 1

Basic Information

Tolerance Class H (IC±0.03mm)