(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
With an indexable drill, balanced cutting and table feed up to twice as high are possible through stepped biting at the entrance, improving the precision of the processed hole.
Part Number |
---|
880-D5100L40-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | Groove Length L (mm) | Overall Length L (mm) | Shank Type | Maximum Machining Depth (mm) | Program Length (mm) | Shank type (mm) | Screw pilot hole size | Radial Direction Adjustment Amount (max) | Maximum Diameter (mm) | Tip angle (°) | Machining Tolerance Reference (mm) | Drill Diameter Tolerance | Component chip screw | Component wrench | Applicable Chip | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 39,566.63 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 51 | 108 | 214 | End Mill Shank | 102 | 144 | 40 | - | +0.6 | 52.2 | 88 | +0.28/0 | +0.25/0 | 416.1-834 | 5680 046-02(15IP) | 880-08…P/C | 2.1 |
Loading...
work material | general steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium | With/without Oil Hole | NA | Application | General Drilling |
---|---|---|---|---|---|
Roughness of Processed Surface Ra(μm) | 1~5 | Type | Shank with Flat Chamfered Cylinder | Other | ISO 9766 Compliant |
Please check the type/dimensions/specifications of the part 880-D5100L40-02 in the Super U Drill - Cylindrical Shank series.
Part Number |
---|
880-D1270L20-02 |
880-D1270L20-05 |
880-D1300L20-02 |
880-D5100L40-03 |
880-D5100L50-04 |
880-D5200L40-02 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | Groove Length L (mm) | Overall Length L (mm) | Shank Type | Maximum Machining Depth (mm) | Program Length (mm) | Shank type (mm) | Screw pilot hole size | Radial Direction Adjustment Amount (max) | Maximum Diameter (mm) | Tip angle (°) | Machining Tolerance Reference (mm) | Drill Diameter Tolerance | Component chip screw | Component wrench | Applicable Chip | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 22,977.21 | 1 Piece(s) | 5 Day(s) | 12.7 | 28 | 91 | End Mill Shank | 25 | 41 | 20 | - | +0.25 | 13.2 | 79 | +0.25/0 | +0.20/0 | 5513 020-28 | 5680 046-08(6IP) | 880-01…P/C | 0.2 | ||
฿ 30,692.98 | 1 Piece(s) | 5 Day(s) | 12.7 | 66 | 129 | End Mill Shank | 63 | 79 | 20 | - | +0.25 | 13.2 | 79 | +0.40/0 | +0.24/+0.04 | 5513 020-28 | 5680 046-08(6IP) | 880-01…P/C | 0.2 | ||
฿ 22,977.21 | 1 Piece(s) | 5 Day(s) | 13 | 29 | 92 | End Mill Shank | 26 | 42 | 20 | - | +0.25 | 13.5 | 79 | +0.25/0 | +0.20/0 | 5513 020-28 | 5680 046-08(6IP) | 880-01…P/C | 0.2 | ||
฿ 41,646.80 | 1 Piece(s) | 5 Day(s) | 51 | 158 | 264 | End Mill Shank | 153 | 194 | 40 | - | +0.6 | 52.2 | 88 | +0.28/0 | +0.25/0 | 416.1-834 | 5680 046-02(15IP) | 880-08…P/C | 2.4 | ||
฿ 47,887.33 | 1 Piece(s) | 5 Day(s) | 51 | 209 | 325 | End Mill Shank | 204 | 245 | 50 | - | +0.6 | 52.2 | 88 | +0.43/0 | +0.29/+0.04 | 416.1-834 | 5680 046-02(15IP) | 880-08…P/C | 3.2 | ||
฿ 39,566.63 | 1 Piece(s) | 5 Day(s) | 52 | 110 | 216 | End Mill Shank | 104 | 146 | 40 | - | +0.5 | 53 | 88 | +0.28/0 | +0.25/0 | 416.1-834 | 5680 046-02(15IP) | 880-08…P/C | 2.1 |
How can we improve?
How can we improve?