1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Super U Drill - Cylindrical Shank (Part Number)

SDV INDEXABLE TOOLS

Super U Drill - Cylindrical Shank
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 20,611.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With an indexable drill, balanced cutting and table feed up to twice as high are possible through stepped biting at the entrance, improving the precision of the processed hole.

 
Part Number
880-D1500L20-05
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank Type Maximum Machining Depth
(mm)
Program Length
(mm)
Shank type
(mm)
Screw pilot hole size Radial Direction Adjustment Amount (max) Maximum Diameter
(mm)
Tip angle
(°)
Machining Tolerance Reference
(mm)
Drill Diameter Tolerance Component chip screw Component wrench Applicable Chip Weight
(kg)

฿ 30,257.83

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 1578142End Mill Shank759220-+0.415.888+0.40/0+0.24/+0.045513 020-285680 046-08(6IP)880-02…C/P0.2

Loading...

  1. 1

Basic Information

work material general steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium With/without Oil Hole NA Application General Drilling
Roughness of Processed Surface Ra(μm) 1~5 Type Shank with Flat Chamfered Cylinder Other ISO 9766 Compliant

Please check the type/dimensions/specifications of the part 880-D1500L20-05 in the Super U Drill - Cylindrical Shank series.

Products with similar specification

Part Number
880-D1270L20-02
880-D1270L20-05
880-D1300L20-02
880-D1550L20-02
880-D1550L20-03
880-D1550L20-04
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank Type Maximum Machining Depth
(mm)
Program Length
(mm)
Shank type
(mm)
Screw pilot hole size Radial Direction Adjustment Amount (max) Maximum Diameter
(mm)
Tip angle
(°)
Machining Tolerance Reference
(mm)
Drill Diameter Tolerance Component chip screw Component wrench Applicable Chip Weight
(kg)

฿ 22,977.21

1 Piece(s) 5 Day(s) 12.72891End Mill Shank254120-+0.2513.279+0.25/0+0.20/05513 020-285680 046-08(6IP)880-01…P/C0.2

฿ 30,692.98

1 Piece(s) 5 Day(s) 12.766129End Mill Shank637920-+0.2513.279+0.40/0+0.24/+0.045513 020-285680 046-08(6IP)880-01…P/C0.2

฿ 22,977.21

1 Piece(s) 5 Day(s) 132992End Mill Shank264220-+0.2513.579+0.25/0+0.20/05513 020-285680 046-08(6IP)880-01…P/C0.2

฿ 22,977.21

1 Piece(s) 5 Day(s) 15.53599End Mill Shank314920M18+0.316.188+0.25/0+0.20/05513 020-285680 046-08(6IP)880-02…C/P0.2

฿ 24,173.31

1 Piece(s) 5 Day(s) 15.550114End Mill Shank476420M18+0.316.188+0.25/0+0.20/05513 020-285680 046-08(6IP)880-02…C/P0.2

฿ 27,813.62

1 Piece(s) 5 Day(s) 15.565129End Mill Shank627920M18+0.316.188+0.40/0+0.24/+0.045513 020-285680 046-08(6IP)880-02…C/P0.2