1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroMill R216 Ball End Mill Tip

CoroMill R216 Ball End Mill Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,068.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ball end mill insert for semi-finishing profiling that achieves high productivity and high discharge amount of cutting chip

 
Part Number
R216-20T3M-M-1010
R216-20T3M-M-2040
R216-20T3M-M-4220
R216-20T3M-M-H13A
R216-1202M-M-1010
R216-1202M-M-1025
R216-1603M-M-1010
R216-1603M-M-1025
R216-1603M-M-2040
R216-1603M-M-4220
R216-1603M-M-H13A
R216-2504M-M-1010
R216-2504M-M-2040
R216-2504M-M-4220
R216-3006M-M-1010
R216-3206M-M-1010
R216-3206M-M-1025
R216-3206M-M-2040
R216-3206M-M-4220
R216-4007M-M-1025
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Tip Thickness S
(mm)
Corner R
(mm)
Detailed Material Dimensions la
(mm)
Dimension L
(mm)
Cutter Diameter

฿ 1,661.51

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy / High Hardness Material3.9710GC101017.92020

฿ 1,661.51

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy3.9710GC204017.92020

฿ 1,661.51

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Cast Iron / High Hardness Material3.9710GC422017.92020

฿ 1,212.82

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy3.9710H13A17.92020

฿ 1,369.43

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy / High Hardness Material2.386GC101010.81212

฿ 1,272.08

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material2.386GC102510.81212

฿ 1,466.79

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy / High Hardness Material3.188GC101014.41616

฿ 1,360.97

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material3.188GC102514.41616

฿ 1,492.19

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy3.188GC204014.41616

฿ 1,466.79

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Cast Iron / High Hardness Material3.188GC422014.41616

฿ 1,068.90

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy3.188H13A14.41616

฿ 1,953.58

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material4.7612.5GC101022.324.925

฿ 1,987.44

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy4.7612.5GC204022.324.925

฿ 1,953.58

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Cast Iron / High Hardness Material4.7612.5GC422022.324.925

฿ 2,436.13

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy / High Hardness Material6.3515GC101026.929.930

฿ 2,358.00

MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy / High Hardness Material6.3516GC101028.631.832

฿ 2,262.58

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material6.3516GC102528.631.832

฿ 2,482.69

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy6.3516GC204028.631.832

฿ 2,358.00

MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Cast Iron / High Hardness Material6.3516GC422028.631.832

฿ 3,973.00

SDV MILLING CHIP 5 Piece(s) 5 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material7.9420GC102536.539.940

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other Clearance angle Available corners 2
Tip hand (right or left) Right-hand Machining State Medium