(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Sharp cutting edge and high performance
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Tip Thickness S (mm) | Corner R (mm) | Detailed Material | Dimensions la (mm) | Wiper Length BS (mm) | Dimensions iW (mm) | Tip Size | Machining State | Dimension L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,496.42 | SDV MILLING CHIP | 10 Piece(s) | 5 Day(s) | Non-ferrous metal | 4 | 0.5 | H13A | 16 | 1 | 11 | 16 | Light | 20 | ||
฿ 1,496.42 | SDV MILLING CHIP | 10 Piece(s) | 5 Day(s) | Non-ferrous metal | 4 | 0.5 | H13A | 12 | 1 | 11 | 16 | Medium | 20 | ||
฿ 1,496.42 | SDV MILLING CHIP | 10 Piece(s) | 5 Day(s) | Non-ferrous metal | 4 | 0.8 | H13A | 12 | 1 | 11 | 16 | Medium | 20 | ||
฿ 2,050.93 | SDV MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness Material | 4 | 0.8 | GC1010 | 16 | 1 | 11 | 16 | Light | 20 | ||
฿ 1,496.42 | SDV MILLING CHIP | 10 Piece(s) | 5 Day(s) | Non-ferrous metal | 4 | 1.6 | H13A | 16 | 1 | 11 | 16 | Light | 20 | ||
฿ 1,496.42 | SDV MILLING CHIP | 10 Piece(s) | 5 Day(s) | Non-ferrous metal | 4 | 1.6 | H13A | 12 | 1 | 11 | 16 | Medium | 20 | ||
฿ 1,496.42 | SDV MILLING CHIP | 10 Piece(s) | 5 Day(s) | Non-ferrous metal | 4 | 2 | H13A | 16 | 1 | 11 | 16 | Light | 20 | ||
฿ 1,496.42 | SDV MILLING CHIP | 10 Piece(s) | 5 Day(s) | Non-ferrous metal | 4 | 2 | H13A | 12 | 1 | 11 | 16 | Medium | 20 | ||
฿ 1,496.42 | SDV MILLING CHIP | 10 Piece(s) | 5 Day(s) | Non-ferrous metal | 4 | 2.4 | H13A | 12 | 1 | 11 | 16 | Light | 20 | ||
฿ 1,438.00 | MILLING CHIP | 10 Piece(s) | 5 Day(s) | Non-ferrous metal | 4 | 2.4 | H13A | 12 | 1 | 11 | 16 | Medium | 20 | ||
฿ 1,496.42 | SDV MILLING CHIP | 10 Piece(s) | 5 Day(s) | Non-ferrous metal | 4 | 3.1 | H13A | 16 | 1 | 11 | 16 | Light | 20 | ||
฿ 1,496.42 | SDV MILLING CHIP | 10 Piece(s) | 5 Day(s) | Non-ferrous metal | 4 | 3.1 | H13A | 12 | 1 | 11 | 16 | Medium | 20 | ||
฿ 1,496.42 | SDV MILLING CHIP | 10 Piece(s) | 5 Day(s) | Non-ferrous metal | 4 | 4.0 | H13A | 16 | 1 | 11 | 16 | Light | 20 | ||
฿ 1,438.00 | MILLING CHIP | 10 Piece(s) | 5 Day(s) | Non-ferrous metal | 4 | 4.0 | H13A | 12 | 1 | 11 | 16 | Medium | 20 | ||
฿ 1,496.42 | SDV MILLING CHIP | 10 Piece(s) | 5 Day(s) | Non-ferrous metal | 4 | 5 | H13A | 16 | - | 11 | 16 | Light | 20 | ||
฿ 1,496.42 | SDV MILLING CHIP | 10 Piece(s) | 5 Day(s) | Non-ferrous metal | 4 | 5 | H13A | 12 | - | 11 | 16 | Medium | 20 | ||
฿ 1,987.44 | SDV MILLING CHIP | 10 Piece(s) | 5 Day(s) | Non-ferrous metal | 5 | 0.5 | H13A | 18 | 1 | 16 | 22 | Medium | 29 | ||
฿ 1,987.44 | SDV MILLING CHIP | 10 Piece(s) | 5 Day(s) | Non-ferrous metal | 5 | 0.8 | H13A | 18 | 1 | 16 | 22 | Medium | 29 | ||
฿ 2,728.20 | SDV MILLING CHIP | 10 Piece(s) | 5 Day(s) | Non-ferrous metal | 5 | 0.8 | GC1010 | 18 | 1 | 16 | 22 | Light | 29 | ||
฿ 1,914.00 | MILLING CHIP | 10 Piece(s) | 5 Day(s) | Non-ferrous metal | 5 | 1.6 | H13A | 18 | 1 | 16 | 22 | Medium | 29 | ||
฿ 1,914.00 | MILLING CHIP | 10 Piece(s) | 5 Day(s) | Non-ferrous metal | 5 | 2 | H13A | 18 | 1 | 16 | 22 | Medium | 29 | ||
฿ 1,987.44 | SDV MILLING CHIP | 10 Piece(s) | 5 Day(s) | Non-ferrous metal | 5 | 3.1 | H13A | 18 | 1 | 16 | 22 | Medium | 29 | ||
฿ 1,914.00 | MILLING CHIP | 10 Piece(s) | 5 Day(s) | Non-ferrous metal | 5 | 4.0 | H13A | 18 | 1 | 16 | 22 | Medium | 29 | ||
฿ 1,987.44 | SDV MILLING CHIP | 10 Piece(s) | 5 Day(s) | Non-ferrous metal | 5 | 5.5 | H13A | 18 | - | 16 | 22 | Medium | 29 | ||
฿ 1,987.44 | SDV MILLING CHIP | 10 Piece(s) | 5 Day(s) | Non-ferrous metal | 5 | 6.4 | H13A | 18 | - | 16 | 22 | Medium | 29 |
Loading...
Shape (initial letter of model number) | Other | Clearance angle | E(20°) | Available corners | 2 |
---|---|---|---|---|---|
Tip hand (right or left) | Right-hand |
How can we improve?
How can we improve?