1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroMill 590 Diamond Wiper Tip

CoroMill 590 Diamond Wiper Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,979.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sharp cutting edge and high performance

 
Part Number
L590-1105H-ZC2-KW-CB50
R590-1105H-ZC2-KW-CB50
R590-110508H-PR2-KW-CB50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R
(mm)
Maximum Cutting Ap
(mm)
Dimensions la
(mm)
Wiper Length BS
(mm)
Bκε
(mm)
Tip hand (right or left)

฿ 5,979.00

MILLING CHIP 5 Piece(s) 5 Day(s) Cast Iron-1.235.9230Left-hand

฿ 6,323.16

SDV MILLING CHIP 5 Piece(s) 5 Day(s) Cast Iron / High Hardness Material-1.235.9230Right-hand

฿ 6,323.16

SDV MILLING CHIP 5 Piece(s) 5 Day(s) Cast Iron / High Hardness Material0.8226.8-Right-hand

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other Clearance angle Other Available corners 1
Detailed Material CB50 Dimensions iW(mm) 11.5 Tip Size 11
Machining State Y-Bar Features of the blade tip Sharp Blade with High Precision