1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

CoroMill 490 Tip

CoroMill 490 Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 668.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sharp cutting edge and high performance

 
Part Number
490L-140408M-PM-3040
490L-140408M-PM-3220
490R-08T304E-ML-1040
490R-08T304E-ML-2030
490R-08T304E-ML-2040
490R-08T304E-ML-H13A
490R-08T304M-KL-1020
490R-08T304M-KL-3040
490R-08T308E-ML-1040
490R-08T308E-ML-2030
490R-08T308E-ML-2040
490R-08T308E-ML-S30T
490R-08T308E-ML-S40T
490R-08T308E-MM-2030
490R-08T308E-MM-2040
490R-08T308E-MM-S30T
490R-08T308E-MM-S40T
490R-08T308M-KH-3040
490R-08T308M-KH-3220
490R-08T308M-KL-1020
490R-08T308M-KL-3040
490R-08T308M-KM-3040
490R-08T308M-KM-3220
490R-08T308M-MM-1040
490R-08T308M-MM-2030
490R-08T308M-MM-2040
490R-08T308M-MM-S30T
490R-08T308M-MM-S40T
490R-08T308M-PH-4220
490R-08T308M-PL-1010
490R-08T308M-PL-4220
490R-08T308M-PM-4220
490R-08T312E-MM-1040
490R-08T312E-MM-2030
490R-08T312E-MM-2040
490R-08T312M-KM-1020
490R-08T312M-KM-3040
490R-08T312M-PM-1010
490R-08T312M-PM-4220
490R-08T316E-MM-1040
490R-08T316E-MM-2030
490R-08T316E-MM-2040
490R-08T316M-KH-1020
490R-08T316M-KM-1020
490R-08T316M-KM-3040
490R-08T316M-PH-4220
490R-08T316M-PM-1010
490R-08T316M-PM-4220
490R-140408E-ML-1040
490R-140408E-ML-2040
490R-140408E-ML-S30T
490R-140408E-ML-S40T
490R-140408E-MM-1040
490R-140408E-MM-2040
490R-140408M-MM-1040
490R-140408M-MM-2040
490R-140408M-MM-S30T
490R-140408M-MM-S40T
490R-140408M-PH-1020
490R-140408M-PH-3040
490R-140408M-PH-3220
490R-140408M-PH-4220
490R-140408M-PL-1020
490R-140408M-PL-3040
490R-140408M-PM-1020
490R-140408M-PM-3040
490R-140408M-PM-3220
490R-140408M-PM-4220
490R-140412E-MM-1040
490R-140412E-MM-2040
490R-140412E-MM-S30T
490R-140412E-MM-S40T
490R-140412M-PM-1020
490R-140412M-PM-3040
490R-140412M-PM-3220
490R-140416E-MM-1040
490R-140416E-MM-2040
490R-140416M-PM-1020
490R-140416M-PM-3040
490R-140416M-PM-3220
490R-140420E-MM-1040
490R-140420E-MM-2040
490R-140420M-MM-1040
490R-140420M-MM-2040
490R-140420M-PH-1020
490R-140420M-PH-3040
490R-140420M-PH-3220
490R-140420M-PH-4220
490R-140420M-PM-1020
490R-140420M-PM-3040
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Diameter of Inscribed Circle iC
(mm)
Tip Thickness S
(mm)
Corner R
(mm)
Detailed Material Dimensions la
(mm)
Wiper Length BS
(mm)
Machining State

฿ 729.55

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Cast Iron143.90.8GC304010.32Medium

฿ 807.67

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel143.90.8GC322010.32Medium

฿ 979.40

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel083.30.4GC10405.61.5Light

฿ 906.84

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel083.30.4GC20305.61.5Light

฿ 906.84

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloy083.30.4GC20405.61.5Light

฿ 716.35

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Non-ferrous metal / Heat-resistant alloy, titanium alloy083.30.4H13A5.61.5Light

฿ 769.57

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Cast Iron083.30.4GC10205.61.5Light

฿ 716.35

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Cast Iron083.30.4GC30405.61.5Light

฿ 979.40

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel083.30.8GC10405.61.5Light

฿ 906.84

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel083.30.8GC20305.61.5Light

฿ 906.84

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloy083.30.8GC20405.61.5Light

฿ 979.40

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloy083.30.8S30T5.61.5Light

฿ 979.40

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy083.30.8S40T5.61.5Light

฿ 906.84

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel083.30.8GC20305.61.2Light

฿ 906.84

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel083.30.8GC20405.61.2Light

฿ 979.40

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloy083.30.8S30T5.61.2Light

฿ 979.40

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy083.30.8S40T5.61.2Light

฿ 716.35

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Cast Iron083.30.8GC30405.61.2Heavy

฿ 769.57

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Cast Iron083.30.8GC32205.61.2Heavy

฿ 769.57

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Cast Iron083.30.8GC10205.61.2Light

฿ 716.35

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Cast Iron083.30.8GC30405.61.2Light

฿ 716.35

SDV MILLING CHIP 10 Piece(s) 7 Day(s) Cast Iron083.30.8GC30405.61.2Light

฿ 769.57

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Cast Iron083.30.8GC32205.61.2Medium

฿ 769.57

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel083.30.8GC10405.61.2Medium

฿ 716.35

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel083.30.8GC20305.61.2Medium

฿ 716.35

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloy083.30.8GC20405.61.2Medium

฿ 769.57

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy083.30.8S30T5.61.2Medium

฿ 769.57

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy083.30.8S40T5.61.2Medium

฿ 769.57

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Cast Iron083.30.8GC42205.61.2Heavy

฿ 769.57

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material083.30.8GC10105.61.2Light

฿ 769.57

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Cast Iron083.30.8GC42205.61.2Light

฿ 769.57

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Cast Iron083.30.8GC42205.61.2Medium

฿ 979.40

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel083.31.2GC10405.60.85Medium

฿ 906.84

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel083.31.2GC20305.60.85Medium

฿ 906.84

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel083.31.2GC20405.60.85Medium

฿ 769.57

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel083.31.2GC10205.60.85Medium

฿ 716.35

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel083.31.2GC30405.60.85Medium

฿ 769.57

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material083.31.2GC10105.60.85Medium

฿ 769.57

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Cast Iron083.31.2GC42205.60.85Medium

฿ 979.40

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Cast Iron083.31.6GC10405.60.6Medium

฿ 906.84

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Cast Iron083.31.6GC20305.60.6Medium

฿ 906.84

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Cast Iron083.31.6GC20405.60.6Medium

฿ 769.57

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Cast Iron083.31.6GC10205.60.6Heavy

฿ 769.57

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Cast Iron083.31.6GC10205.60.6Heavy

฿ 668.00

MILLING CHIP 10 Piece(s) 5 Day(s) Cast Iron083.31.6GC30405.60.6Heavy

฿ 769.57

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Cast Iron083.31.6GC42205.60.6Heavy

฿ 769.57

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material083.31.6GC10105.60.6Medium

฿ 769.57

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Cast Iron083.31.6GC42205.60.6Medium

฿ 1,024.75

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel143.90.8GC104010.32Light

฿ 952.79

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloy143.90.8GC204010.32Light

฿ 1,024.75

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloy143.90.8S30T10.32Light

฿ 1,024.75

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy143.90.8S40T10.32Light

฿ 1,024.75

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel143.90.8GC104010.32Medium

฿ 925.55

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloy143.90.8GC204010.32Medium

฿ 807.67

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel143.90.8GC104010.32Medium

฿ 729.55

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloy143.90.8GC204010.32Medium

฿ 807.67

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloy143.90.8S30T10.32Medium

฿ 807.67

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy143.90.8S40T10.32Medium

฿ 807.67

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Cast Iron143.90.8GC102010.32Heavy

฿ 729.55

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Cast Iron143.90.8GC304010.32Heavy

฿ 807.67

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Cast Iron143.90.8GC322010.32Heavy

฿ 807.67

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Cast Iron143.90.8GC422010.32Heavy

฿ 807.67

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Cast Iron143.90.8GC102010.32Light

฿ 729.55

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Cast Iron143.90.8GC304010.32Light

฿ 807.67

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Cast Iron143.90.8GC102010.32Medium

฿ 729.55

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Cast Iron143.90.8GC304010.32Medium

฿ 807.67

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Cast Iron143.90.8GC322010.32Medium

฿ 729.55

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Cast Iron143.90.8GC422010.32Medium

฿ 1,024.75

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel143.91.2GC104010.31.6Medium

฿ 925.55

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloy143.91.2GC204010.31.6Medium

฿ 1,024.75

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloy143.91.2S30T10.31.6Medium

฿ 1,024.75

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy143.91.2S40T10.31.6Medium

฿ 807.67

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Cast Iron143.91.2GC102010.32Medium

฿ 729.55

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Cast Iron143.91.2GC304010.32Medium

฿ 807.67

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Cast Iron143.91.2GC322010.32Medium

฿ 1,024.75

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel143.91.6GC104010.31.6Medium

฿ 952.79

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloy143.91.6GC204010.31.6Medium

฿ 807.67

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Cast Iron143.91.6GC102010.32Medium

฿ 729.55

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Cast Iron143.91.6GC304010.32Medium

฿ 807.67

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Cast Iron143.91.6GC322010.32Medium

฿ 1,024.75

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel143.92GC104010.30.8Medium

฿ 925.55

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloy143.92GC204010.30.8Medium

฿ 807.67

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel143.92GC104010.30.8Medium

฿ 729.55

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloy143.92GC204010.30.8Medium

฿ 807.67

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Cast Iron143.92GC102010.30.8Heavy

฿ 729.55

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Cast Iron143.92GC304010.30.8Heavy

฿ 807.67

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Cast Iron143.92GC322010.30.8Heavy

฿ 807.67

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Cast Iron143.92GC422010.30.8Heavy

฿ 807.67

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Cast Iron143.92GC102010.30.8Medium

฿ 729.55

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Cast Iron143.92GC304010.30.8Medium

Loading...

Basic Information

Shape (initial letter of model number) S (Square) Clearance angle D(15°) Available corners 4
Tip hand (right or left) Right-hand