(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Sharp cutting edge and high performance
Part Number |
---|
R390-180631M-PM-S40T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape (initial letter of model number) | Clearance angle | work material | Available corners | Tip Thickness S (mm) | Corner R (mm) | Detailed Material | Dimensions la (mm) | Wiper Length BS (mm) | Tip hand (right or left) | Dimensions iW (mm) | Tip Size | Machining State | Specifications (mm) | Details Type | Trusco Code | Features of the blade tip |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 929.81 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Other | D(15°) | Heat-resistant alloy, titanium alloy | 2 | 6.3 | 3.1 | S40T | 15.8 | 0.5 | Right handed | 11 | 18 | Medium | 0.5 | - | - | The most powerful cutting edge |
Loading...
Please check the type/dimensions/specifications of the part R390-180631M-PM-S40T in the CoroMill 390 Tip series.
Part Number |
---|
R390-11T304E-PL-S40T |
R390-11T308E-PL-1010 |
R390-11T308E-PLW-1025 |
R390-11T308M-PL-1010 |
R390-11T308M-PL-4220 |
R390-180640H-ML-2040 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shape (initial letter of model number) | Clearance angle | work material | Available corners | Tip Thickness S (mm) | Corner R (mm) | Detailed Material | Dimensions la (mm) | Wiper Length BS (mm) | Tip hand (right or left) | Dimensions iW (mm) | Tip Size | Machining State | Specifications (mm) | Details Type | Trusco Code | Features of the blade tip |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 918.33 | 10 Piece(s) | 5 Day(s) | Other | [Other] 21° | Stainless Steel / Heat-resistant alloy, titanium alloy | 2 | 3.59 | 0.4 | S40T | 11 | 0.9 | Right-hand | 6.8 | 11 | Light | - | - | - | The Sharpest and Most Precise Blade | ||
฿ 918.33 | 10 Piece(s) | 5 Day(s) | Other | [Other] 21° | Steel / Cast Iron / High Hardness Material | 2 | 3.59 | 0.8 | GC1010 | 11 | 1.5 | Right-hand | 6.8 | 11 | Light | - | - | - | The Sharpest and Most Precise Blade | ||
฿ 971.54 | 10 Piece(s) | 6 Day(s) | Other | [Other] 21° | Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 2 | 3.5 | 0.8 | GC1025 | 11 | 8.6 | Right handed | 6.8 | 11 | Wiper | - | - | - | The sharpest and most precise cutting edge | ||
฿ 719.98 | 10 Piece(s) | 5 Day(s) | Other | [Other] 21° | Steel / Cast Iron / High Hardness Material | 2 | 3.59 | 0.8 | GC1010 | 11 | 1.2 | Right-hand | 6.8 | 11 | Light | - | - | - | The Strongest Blade | ||
฿ 719.98 | 10 Piece(s) | 5 Day(s) | Other | [Other] 21° | Steel / Cast Iron / High Hardness Material | 2 | 3.59 | 0.8 | GC4220 | 11 | 1.2 | Right-hand | 6.8 | 11 | Light | - | - | - | The Strongest Blade | ||
฿ 1,077.97 | 10 Piece(s) | 5 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | For face milling, shoulder cutting, grooving. A tip for universal cutter that can be used for any kind of machining and material. | 610-5297 | - |
How can we improve?
How can we improve?