1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
CoroMill 390 Tip (Part Number)

SDV MILLING CHIP

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 719.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sharp cutting edge and high performance

 
Part Number
R390-11T308M-PL-4220
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape (initial letter of model number) Clearance angle work material Available corners Tip Thickness S
(mm)
Corner R
(mm)
Detailed Material Dimensions la
(mm)
Wiper Length BS
(mm)
Tip hand (right or left) Dimensions iW
(mm)
Tip Size Machining State Specifications
(mm)
Details Type Trusco Code Features of the blade tip

฿ 719.98

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Other[Other] 21°Steel / Cast Iron / High Hardness Material23.590.8GC4220111.2Right-hand6.811Light---The Strongest Blade

Loading...

  1. 1

Please check the type/dimensions/specifications of the part R390-11T308M-PL-4220 in the CoroMill 390 Tip series.

Products with similar specification

Part Number
R390-11T308E-PL-1010
R390-11T308E-PLW-1025
R390-11T308M-PL-1010
R390-11T316E-ML-S30T
R390-11T316E-ML-S40T
R390-11T316M-KM-H13A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShape (initial letter of model number) Clearance angle work material Available corners Tip Thickness S
(mm)
Corner R
(mm)
Detailed Material Dimensions la
(mm)
Wiper Length BS
(mm)
Tip hand (right or left) Dimensions iW
(mm)
Tip Size Machining State Specifications
(mm)
Details Type Trusco Code Features of the blade tip

฿ 918.33

10 Piece(s) 5 Day(s) Other[Other] 21°Steel / Cast Iron / High Hardness Material23.590.8GC1010111.5Right-hand6.811Light---The Sharpest and Most Precise Blade

฿ 971.54

10 Piece(s) 6 Day(s) Other[Other] 21°Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material23.50.8GC1025118.6Right handed6.811Wiper---The sharpest and most precise cutting edge

฿ 719.98

10 Piece(s) 5 Day(s) Other[Other] 21°Steel / Cast Iron / High Hardness Material23.590.8GC1010111.2Right-hand6.811Light---The Strongest Blade

฿ 918.33

10 Piece(s) 5 Day(s) Other[Other] 21°Stainless Steel / Heat-resistant alloy, titanium alloy23.591.6S30T110.4Right-hand6.811Light---The Sharpest and Most Precise Blade

฿ 918.33

10 Piece(s) 5 Day(s) Other[Other] 21°Stainless Steel / Heat-resistant alloy, titanium alloy23.591.6S40T110.4Right-hand6.811Light---The Sharpest and Most Precise Blade

฿ 767.00

10 Piece(s) 15 Day(s) Other[Other] 21°Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy23.591.6H13A110.4Right-hand6.811Medium coarseness---The Strongest Blade