1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroMill 365 Wiper Tip

CoroMill 365 Wiper Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,212.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sharp cutting edge and high performance

 
Part Number
N365-1505ZNE-KW4-K20W
N365-1505ZNE-KW8-1020
N365-1505ZNE-KW8-K20W
N365-1505ZNE-PW4-1030
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Detailed Material Wiper Length BS
(mm)

฿ 1,259.38

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Cast IronK20W4.0

฿ 1,382.13

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Cast IronGC10208.0

฿ 1,212.00

MILLING CHIP 10 Piece(s) 5 Day(s) Cast IronK20W8.0

฿ 1,382.13

SDV MILLING CHIP 10 Piece(s) 5 Day(s) SteelGC10304.0

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other Clearance angle N(0°) Available corners 8
Diameter of Inscribed Circle iC(mm) 15.0 Tip Thickness S(mm) 5.66 Maximum Cutting Ap(mm) 6
Dimensions la(mm) 6.4 Tip hand (right or left) No-hand Tip Size 15
Machining State Wiper