1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

CoroMill 331 Tip (Part Number)

SDV MILLING CHIP

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • CoroMill 331 Tip
  • CoroMill 331 Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 478.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sharp cutting edge and high performance

 
Part Number
N331.1A-084508E-KM3040
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Tip Thickness S
(mm)
Corner R
(mm)
Detailed Material Dimensions la
(mm)
Wiper Length BS
(mm)
Dimensions iW
(mm)
Tip Size Machining State Dimension L
(mm)
Features of the blade tip

฿ 631.26

SDV MILLING CHIP 10 Piece(s) 3 Day(s) Cast Iron / High Hardness Material4.950.8GC30407.71.29.58Medium8.5The Sharpest and Most Precise Blade

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) L (Rectangular) Clearance angle N(0°) Available corners 4
Tip hand (right or left) No-hand