(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Sharp cutting edge and high performance
Part Number |
---|
N331.1A-145008E-KL3040 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Tip Thickness S (mm) | Corner R (mm) | Detailed Material | Dimensions la (mm) | Wiper Length BS (mm) | Dimensions iW (mm) | Tip Size | Machining State | Dimension L (mm) | Features of the blade tip |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 784.43 | SDV MILLING CHIP | 10 Piece(s) | 3 Day(s) | Cast Iron / High Hardness Material | 4.95 | 0.8 | GC3040 | 13.7 | 1.2 | 11.5 | 14 | Light | 14.5 | The Sharpest and Most Precise Blade |
Loading...
Shape (initial letter of model number) | L (Rectangular) | Clearance angle | N(0°) | Available corners | 4 |
---|---|---|---|---|---|
Tip hand (right or left) | No-hand |
How can we improve?
How can we improve?