1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroMill 331 Tip

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • CoroMill 331 Tip
  • CoroMill 331 Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 478.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sharp cutting edge and high performance

 
Part Number
N331.1A-043505E-KL1020
N331.1A-043505E-KL3040
N331.1A-043505E-KL3220
N331.1A-043505M-KM1020
N331.1A-043505M-KM3040
N331.1A-043505M-KM3220
N331.1A-054508E-KL1020
N331.1A-054508E-KL3040
N331.1A-054508E-KL3220
N331.1A-054508E-KM1020
N331.1A-054508E-KM3220
N331.1A-054508M-KM1020
N331.1A-054508M-KM3040
N331.1A-054508M-KM3220
N331.1A-084508E-KL1020
N331.1A-084508E-KL3040
N331.1A-084508E-KL3220
N331.1A-084508E-KM1020
N331.1A-084508E-KM3040
N331.1A-084508E-KM3220
N331.1A-084508H-WMH13A
N331.1A-084508M-KM1020
N331.1A-084508M-KM3220
N331.1A-115008E-KL1020
N331.1A-115008E-KL3040
N331.1A-115008E-KL3220
N331.1A-115008E-KM1020
N331.1A-115008E-KM3040
N331.1A-115008E-KM3220
N331.1A-115008H-WM530
N331.1A-115008H-WMH13A
N331.1A-115008M-KM1020
N331.1A-115008M-KM3040
N331.1A-115008M-KM3220
N331.1A-145008E-KL1020
N331.1A-145008E-KL3040
N331.1A-145008E-KM3040
N331.1A-145008E-KM3220
N331.1A-145008H-WMH13A
N331.1A-145008M-KM3220
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Tip Thickness S
(mm)
Corner R
(mm)
Detailed Material Dimensions la
(mm)
Wiper Length BS
(mm)
Dimensions iW
(mm)
Tip Size Machining State Dimension L
(mm)
Features of the blade tip

฿ 693.97

SDV MILLING CHIP 10 Piece(s) 3 Day(s) Cast Iron3.50.5GC10204.60.49.54Light5.1The Sharpest and Most Precise Blade

฿ 631.26

SDV MILLING CHIP 10 Piece(s) 3 Day(s) Cast Iron / High Hardness Material3.50.5GC30404.60.49.54Light5.1The Sharpest and Most Precise Blade

฿ 693.97

SDV MILLING CHIP 10 Piece(s) 3 Day(s) Cast Iron3.50.5GC32204.60.49.54Light5.1The Sharpest and Most Precise Blade

฿ 525.73

SDV MILLING CHIP 10 Piece(s) 3 Day(s) Cast Iron3.50.5GC10204.60.49.54Medium5.1The Strongest Blade

฿ 478.69

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Cast Iron / High Hardness Material3.50.5GC30404.60.49.54Medium5.1The Strongest Blade

฿ 525.73

SDV MILLING CHIP 10 Piece(s) 3 Day(s) Cast Iron3.50.5GC32204.60.49.54Medium5.1The Strongest Blade

฿ 693.97

SDV MILLING CHIP 10 Piece(s) 3 Day(s) Cast Iron4.450.8GC10205.71.29.55Light6.5The Sharpest and Most Precise Blade

฿ 631.26

SDV MILLING CHIP 10 Piece(s) 3 Day(s) Cast Iron / High Hardness Material4.450.8GC30405.71.29.55Light6.5The Sharpest and Most Precise Blade

฿ 693.97

SDV MILLING CHIP 10 Piece(s) 3 Day(s) Cast Iron4.450.8GC32205.71.29.55Light6.5The Sharpest and Most Precise Blade

฿ 693.97

SDV MILLING CHIP 10 Piece(s) 3 Day(s) Cast Iron4.450.8GC10205.71.29.55Medium6.5The Sharpest and Most Precise Blade

฿ 693.97

SDV MILLING CHIP 10 Piece(s) 3 Day(s) Cast Iron4.450.8GC32205.71.29.55Medium6.5The Sharpest and Most Precise Blade

฿ 525.73

SDV MILLING CHIP 10 Piece(s) 3 Day(s) Cast Iron4.450.8GC10205.71.29.55Medium6.5The Strongest Blade

฿ 478.69

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Cast Iron / High Hardness Material4.450.8GC30405.71.29.55Medium6.5The Strongest Blade

฿ 525.73

SDV MILLING CHIP 10 Piece(s) 3 Day(s) Cast Iron4.450.8GC32205.71.29.55Medium6.5The Strongest Blade

฿ 693.97

SDV MILLING CHIP 10 Piece(s) 3 Day(s) Cast Iron4.950.8GC10207.71.29.58Light8.5The Sharpest and Most Precise Blade

฿ 631.26

SDV MILLING CHIP 10 Piece(s) 3 Day(s) Cast Iron / High Hardness Material4.950.8GC30407.71.29.58Light8.5The Sharpest and Most Precise Blade

฿ 693.97

SDV MILLING CHIP 10 Piece(s) 3 Day(s) Cast Iron4.950.8GC32207.71.29.58Light8.5The Sharpest and Most Precise Blade

฿ 693.97

SDV MILLING CHIP 10 Piece(s) 3 Day(s) Cast Iron4.950.8GC10207.71.29.58Medium8.5The Sharpest and Most Precise Blade

฿ 631.26

SDV MILLING CHIP 10 Piece(s) 3 Day(s) Cast Iron / High Hardness Material4.950.8GC30407.71.29.58Medium8.5The Sharpest and Most Precise Blade

฿ 693.97

SDV MILLING CHIP 10 Piece(s) 3 Day(s) Cast Iron4.950.8GC32207.71.29.58Medium8.5The Sharpest and Most Precise Blade

฿ 505.82

MILLING CHIP 10 Piece(s) 3 Day(s) Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy4.950.8H13A7.71.29.58Medium8.5The Sharpest and Most Precise Blade

฿ 525.73

SDV MILLING CHIP 10 Piece(s) 4 Day(s) Cast Iron4.950.8GC10207.71.29.58Medium8.5The Strongest Blade

฿ 525.73

SDV MILLING CHIP 10 Piece(s) 4 Day(s) Cast Iron4.950.8GC32207.71.29.58Medium8.5The Strongest Blade

฿ 772.37

SDV MILLING CHIP 10 Piece(s) 3 Day(s) Cast Iron4.950.8GC102010.71.211.511Light11.5The Sharpest and Most Precise Blade

฿ 706.04

SDV MILLING CHIP 10 Piece(s) 3 Day(s) Cast Iron / High Hardness Material4.950.8GC304010.71.211.511Light11.5The Sharpest and Most Precise Blade

฿ 772.37

SDV MILLING CHIP 10 Piece(s) 3 Day(s) Cast Iron4.950.8GC322010.71.211.511Light11.5The Sharpest and Most Precise Blade

฿ 772.37

SDV MILLING CHIP 10 Piece(s) 3 Day(s) Cast Iron4.950.8GC102010.71.211.511Medium11.5The Sharpest and Most Precise Blade

฿ 706.04

SDV MILLING CHIP 10 Piece(s) 3 Day(s) Cast Iron / High Hardness Material4.950.8GC304010.71.211.511Medium11.5The Sharpest and Most Precise Blade

฿ 772.37

SDV MILLING CHIP 10 Piece(s) 3 Day(s) Cast Iron4.950.8GC322010.71.211.511Medium11.5The Sharpest and Most Precise Blade

฿ 572.77

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / High Hardness Material4.950.8CT53010.71.211.511Medium11.5The Sharpest and Most Precise Blade

฿ 572.77

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy4.950.8H13A10.71.211.511Medium11.5The Sharpest and Most Precise Blade

฿ 584.22

SDV MILLING CHIP 10 Piece(s) 3 Day(s) Cast Iron4.950.8GC102010.71.211.511Medium11.5The Strongest Blade

฿ 533.57

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Cast Iron / High Hardness Material4.950.8GC304010.71.211.511Medium11.5The Strongest Blade

฿ 584.22

SDV MILLING CHIP 10 Piece(s) 3 Day(s) Cast Iron4.950.8GC322010.71.211.511Medium11.5The Strongest Blade

฿ 862.83

SDV MILLING CHIP 10 Piece(s) 3 Day(s) Cast Iron4.950.8GC102013.71.211.514Light14.5The Sharpest and Most Precise Blade

฿ 784.43

SDV MILLING CHIP 10 Piece(s) 3 Day(s) Cast Iron / High Hardness Material4.950.8GC304013.71.211.514Light14.5The Sharpest and Most Precise Blade

฿ 784.43

SDV MILLING CHIP 10 Piece(s) 3 Day(s) Cast Iron / High Hardness Material4.950.8GC304013.71.211.514Medium14.5The Sharpest and Most Precise Blade

฿ 862.83

SDV MILLING CHIP 10 Piece(s) 3 Day(s) Cast Iron4.950.8GC322013.71.211.514Medium14.5The Sharpest and Most Precise Blade

฿ 631.26

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy4.950.8H13A13.71.211.514Medium14.5The Sharpest and Most Precise Blade

฿ 654.77

SDV MILLING CHIP 10 Piece(s) 3 Day(s) Cast Iron4.950.8GC322013.71.211.514Medium14.5The Strongest Blade

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) L (Rectangular) Clearance angle N(0°) Available corners 4
Tip hand (right or left) No-hand