1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroMill 300 Tip

CoroMill 300 Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 399.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Round insert cutter with light cutting action specification for roughing to semi-finishing
[Features]
Realizing setup of long tools by smoothening the cut and the portion near the edge face by light cutting action

 
Part Number
R300-0720E-MM-2040
R300-0724E-MM-2040
R300-0828E-KM-1020
R300-0828E-MM-1040
R300-0828E-MM-2040
R300-0828E-PL-1010
R300-0828E-PL-S30T
R300-0828E-PL-S40T
R300-0828E-PM-1010
R300-0828E-PM-1025
R300-0828E-PM-S30T
R300-0828E-PM-S40T
R300-0828M-KH-3040
R300-0828M-MH-2040
R300-0828M-MM-1040
R300-0828M-MM-2030
R300-0828M-MM-2040
R300-0828M-PM-S30T
R300-0828M-PM-S40T
R300-1032E-KL-H13A
R300-1032E-MM-1040
R300-1032E-MM-2040
R300-1032E-PL-1010
R300-1032E-PL-S30T
R300-1032E-PL-S40T
R300-1032E-PM-1010
R300-1032E-PM-S30T
R300-1032E-PM-S40T
R300-1032M-MH-2030
R300-1032M-MH-2040
R300-1032M-MM-1040
R300-1032M-MM-2030
R300-1032M-MM-2040
R300-1032M-PH-4220
R300-1032M-PM-S30T
R300-1032M-PM-S40T
R300-1240E-KM-1020
R300-1240E-ML-1040
R300-1240E-ML-2030
R300-1240E-ML-2040
R300-1240E-MM-1040
R300-1240E-MM-2030
R300-1240E-MM-2040
R300-1240E-PL-1010
R300-1240E-PL-S30T
R300-1240E-PL-S40T
R300-1240E-PM-1010
R300-1240E-PM-S30T
R300-1240E-PM-S40T
R300-1240M-KH-1020
R300-1240M-KH-3040
R300-1240M-MH-2030
R300-1240M-MH-2040
R300-1240M-MM-1040
R300-1240M-MM-2030
R300-1240M-MM-2040
R300-1240M-PH-1010
R300-1240M-PH-4220
R300-1240M-PH-S40T
R300-1240M-PM-4220
R300-1240M-PM-S30T
R300-1240M-PM-S40T
R300-1648E-ML-1040
R300-1648E-ML-2040
R300-1648E-MM-1040
R300-1648E-MM-2040
R300-1648E-PL-S30T
R300-1648E-PL-S40T
R300-1648E-PM-1010
R300-1648E-PM-S30T
R300-1648E-PM-S40T
R300-1648M-KH-1020
R300-1648M-KH-3040
R300-1648M-MH-2030
R300-1648M-MH-2040
R300-1648M-MM-1040
R300-1648M-MM-2030
R300-1648M-MM-2040
R300-1648M-PH-1010
R300-1648M-PH-4220
R300-1648M-PH-S40T
R300-1648M-PM-S30T
R300-1648M-PM-S40T
R300-2060E-ML-1040
R300-2060E-ML-2040
R300-2060E-MM-2040
R300-2060E-PL-S40T
R300-2060E-PM-1010
R300-2060E-PM-S40T
R300-2060M-KH-3040
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Diameter of Inscribed Circle iC
(mm)
Tip Thickness S
(mm)
Detailed Material Tip hand (right or left) Tip Size Machining State

฿ 506.00

MILLING CHIP 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloy0.276 inch0.078GC2040Right handed07Medium

฿ 531.32

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloy0.276 inch0.094 inchGC2040Right handed07Medium

฿ 582.11

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron82.78GC1020Right-hand08Medium

฿ 582.11

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel82.78GC1040Right-hand08Medium

฿ 531.32

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloy82.78GC2040Right-hand08Medium

฿ 582.11

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy / High Hardness Material82.78GC1010Right-hand08Light

฿ 582.11

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy82.78S30TRight-hand08Light

฿ 582.11

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy82.78S40TRight-hand08Light

฿ 582.11

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy / High Hardness Material82.78GC1010Right-hand08Medium

฿ 518.00

MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material82.78GC1025Right-hand08Medium

฿ 582.11

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy82.78S30TRight-hand08Medium

฿ 582.11

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy82.78S40TRight-hand08Medium

฿ 411.00

MILLING CHIP 10 Piece(s) 5 Day(s) Cast Iron / High Hardness Material82.78GC3040Right-hand08Heavy

฿ 399.00

MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloy82.78GC2040Right-hand08Heavy

฿ 459.36

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel82.78GC1040Right-hand08Medium

฿ 417.03

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloy82.78GC2030Right-hand08Medium

฿ 417.03

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloy82.78GC2040Right-hand08Medium

฿ 459.36

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy82.78S30TRight-hand08Medium

฿ 459.36

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy82.78S40TRight-hand08Medium

฿ 429.73

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy103.18H13ARight-hand10Light

฿ 582.11

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel103.18GC1040Right-hand10Medium

฿ 531.32

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloy103.18GC2040Right-hand10Medium

฿ 582.11

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy / High Hardness Material103.18GC1010Right-hand10Light

฿ 582.11

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy103.18S30TRight-hand10Light

฿ 582.11

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy103.18S40TRight-hand10Light

฿ 582.11

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy / High Hardness Material103.18GC1010Right-hand10Medium

฿ 582.11

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy103.18S30TRight-hand10Medium

฿ 582.11

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy103.18S40TRight-hand10Medium

฿ 417.03

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloy103.18GC2030Right-hand10Heavy

฿ 399.00

MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloy103.18GC2040Right-hand10Heavy

฿ 459.36

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel103.18GC1040Right-hand10Medium

฿ 417.03

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloy103.18GC2030Right-hand10Medium

฿ 417.03

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloy103.18GC2040Right-hand10Medium

฿ 459.36

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Cast Iron / High Hardness Material103.18GC4220Right-hand10Heavy

฿ 459.36

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy103.18S30TRight-hand10Medium

฿ 459.36

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy103.18S40TRight-hand10Medium

฿ 721.80

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron123.97GC1020Right-hand12Medium

฿ 721.80

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel123.97GC1040Right-hand12Light

฿ 658.30

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloy123.97GC2030Right-hand12Light

฿ 633.00

MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel123.97GC2040Right-hand12Light

฿ 721.80

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel123.97GC1040Right-hand12Medium

฿ 658.30

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloy123.97GC2030Right-hand12Medium

฿ 658.30

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloy123.97GC2040Right-hand12Medium

฿ 721.80

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy / High Hardness Material123.97GC1010Right-hand12Light

฿ 721.80

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy123.97S30TRight-hand12Light

฿ 721.80

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy123.97S40TRight-hand12Light

฿ 721.80

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy / High Hardness Material123.97GC1010Right-hand12Medium

฿ 721.80

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy123.97S30TRight-hand12Medium

฿ 721.80

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy123.97S40TRight-hand12Medium

฿ 545.00

MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron123.97GC1020Right-hand12Heavy

฿ 506.00

MILLING CHIP 10 Piece(s) 5 Day(s) Cast Iron / High Hardness Material123.97GC3040Right-hand12Heavy

฿ 518.62

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloy123.97GC2030Right-hand12Heavy

฿ 494.00

MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloy123.97GC2040Right-hand12Heavy

฿ 569.41

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel123.97GC1040Right-hand12Medium

฿ 518.62

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloy123.97GC2030Right-hand12Medium

฿ 518.62

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloy123.97GC2040Right-hand12Medium

฿ 569.41

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy / High Hardness Material123.97GC1010Right-hand12Heavy

฿ 545.00

MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Cast Iron / High Hardness Material123.97GC4220Right-hand12Heavy

฿ 569.41

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy123.97S40TRight-hand12Heavy

฿ 545.00

MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Cast Iron / High Hardness Material123.97GC4220Right-hand12Medium

฿ 569.41

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy123.97S30TRight-hand12Medium

฿ 569.41

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy123.97S40TRight-hand12Medium

฿ 1,039.27

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel164.76GC1040Right-hand16Light

฿ 946.14

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloy164.76GC2040Right-hand16Light

฿ 1,039.27

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel164.76GC1040Right-hand16Medium

฿ 911.00

MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloy164.76GC2040Right-hand16Medium

฿ 1,039.27

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy164.76S30TRight-hand16Light

฿ 1,039.27

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy164.76S40TRight-hand16Light

฿ 1,039.27

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy / High Hardness Material164.76GC1010Right-hand16Medium

฿ 1,039.27

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy164.76S30TRight-hand16Medium

฿ 1,039.27

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy164.76S40TRight-hand16Medium

฿ 788.00

MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron164.76GC1020Right-hand16Heavy

฿ 759.89

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Cast Iron / High Hardness Material164.76GC3040Right-hand16Heavy

฿ 713.00

MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloy164.76GC2030Right-hand16Heavy

฿ 713.00

MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloy164.76GC2040Right-hand16Heavy

฿ 814.92

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel164.76GC1040Right-hand16Medium

฿ 713.00

MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloy164.76GC2030Right-hand16Medium

฿ 742.96

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloy164.76GC2040Right-hand16Medium

฿ 814.92

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy / High Hardness Material164.76GC1040Right-hand16Heavy

฿ 788.00

MILLING CHIP 10 Piece(s) 5 Day(s) Steel / High Hardness Material164.76GC4220Right-hand16Heavy

฿ 814.92

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy164.76S40TRight-hand16Heavy

฿ 814.92

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy164.76S30TRight-hand16Medium

฿ 814.92

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy164.76S40TRight-hand16Medium

฿ 1,305.94

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel206.48GC1040Right-hand20Light

฿ 1,191.65

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloy206.48GC2040Right-hand20Light

฿ 1,191.65

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloy206.48GC2040Right-hand20Medium

฿ 1,305.94

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy206.48S40TRight-hand20Light

฿ 1,305.94

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy / High Hardness Material206.48GC1010Right-hand20Medium

฿ 1,305.94

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy206.48S40TRight-hand20Medium

฿ 933.44

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Cast Iron206.48GC3040Right-hand20Heavy

Loading...

Basic Information

Shape (initial letter of model number) R (Circular) Clearance angle D(15°) Available corners Other