1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroMill 300 End Mill (R300-12T08-05M)

INDEXABLE TOOLS

CoroMill 300 End Mill (R300-12T08-05M)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for high-efficiency machining.

 
Part Number
R300-12T08-05M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipblade diameter D
(φ)
Finish category Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Dimensions l5
(mm)
Dimensions Dc
(mm)
Dimensions D 5m
(mm)
Mass
(kg)
Specifications Tip Size
(mm)
Blade distribution Program Length
(mm)
Dth
(mm)
Dimensions/l4
(mm)

฿ 13,577.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 12mmRough and medium rough processing30.715-12.80.1Cross Pitch (Medium Flutes)5Equal division25M817

Loading...

  1. 1

Basic Information

Machining Application Plane work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Graphite / Resin Mounting Method Centering Plug
Maximum Engine Speed n max - Details Type Screw type coupling Dimension L3(mm) -
Machining Application Details Light Cutting Face Milling / Profiling

Please check the type/dimensions/specifications of the part R300-12T08-05M in the CoroMill 300 End Mill series.

Products with similar specification

Part Number
R300-12T08-07L
R300-15T08-07L
R300-16T08-08L
R300-20T10-08M
R300-20T10-10L
R300-24T12-12L
Part NumberPriceMinimum Order QtyVolume DiscountDays to Shipblade diameter D
(φ)
Finish category Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Dimensions l5
(mm)
Dimensions Dc
(mm)
Dimensions D 5m
(mm)
Mass
(kg)
Specifications Tip Size
(mm)
Blade distribution Program Length
(mm)
Dth
(mm)
Dimensions/l4
(mm)

฿ 11,947.00

1 Piece(s) 5 Day(s) 12mmFinishing2114512.80.1Coarse Pitch (Few Flutes)7Equal division25M816.6

฿ 12,618.00

1 Piece(s) 5 Day(s) 15mmFinishing21.2-812.80.1Coarse Pitch (Few Flutes)7Equal division25M8-

฿ 13,408.40

1 Piece(s) 5 Day(s) 16mmFinishing21.5-812.80.1Coarse Pitch (Few Flutes)8Equal division25M8-

฿ 14,871.00

1 Piece(s) 5 Day(s) 20mmRough and medium rough processing31.5-1217.80.2Cross Pitch (Medium Flutes)8Equal division30M10-

฿ 13,289.00

1 Piece(s) 5 Day(s) 20mmFinishing22-1017.80.2Coarse Pitch (Few Flutes)10Equal division30M10-

฿ 15,685.00

1 Piece(s) 5 Day(s) 24mmFinishing25-1220.80.2Coarse Pitch (Few Flutes)12Equal division35M12-