(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Unique shape exhibits high performance
Part Number |
---|
SL70-L123H40B290A-HP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Machining Diameter (mm) | Selfishly | 1st Processing Diameter (min) (mm) | Sheet size | Dimension L1 (mm) | Gauge Chip | Tip tightening torque (Nm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 24,953.79 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | 4 | 500 | Left-hand | 290 | H | 15 | N123H2-0400- TF | 5.6 |
Loading...
Application | Edge surface grooving / Horizontal feeding | Maximum Groove Depth(mm) | 40 | Number of corners for tip use | 2 Corner |
---|---|---|---|---|---|
Connection Size | 70 | Weight(kg) | 1 | Dimensions/f1(mm) | 66 |
Please check the type/dimensions/specifications of the part SL70-L123H40B290A-HP in the CORO-TURN SL70, HP Cutting Head for Edge Grooving series.
Part Number |
---|
SL70-L123J40B290A-HP |
SL70-L123K40B168A-HP |
SL70-L123K40B288A-HP |
SL70-R123H40B290A-HP |
SL70-R123J40B290A-HP |
SL70-R123K40B168A-HP |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Machining Diameter (mm) | Selfishly | 1st Processing Diameter (min) (mm) | Sheet size | Dimension L1 (mm) | Gauge Chip | Tip tightening torque (Nm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 24,953.79 | 1 Piece(s) | 6 Day(s) | 5 | 500 | Left-hand | 290 | J | 15 | N123J2-0500- TF | 5.6 | ||
฿ 24,953.79 | 1 Piece(s) | 6 Day(s) | 6 | 300 | Left-hand | 168 | K | 15 | N123K2-0600- TF | 5.6 | ||
฿ 24,953.79 | 1 Piece(s) | 6 Day(s) | 6 | 500 | Left-hand | 288 | K | 17 | N123K2-0600- TF | 5.5 | ||
฿ 24,953.79 | 1 Piece(s) | 6 Day(s) | 4 | 500 | Right-hand | 290 | H | 15 | N123H2-0400- TF | 5.6 | ||
฿ 24,953.79 | 1 Piece(s) | 6 Day(s) | 5 | 500 | Right-hand | 290 | J | 15 | N123J2-0500- TF | 5.6 | ||
฿ 24,953.79 | 1 Piece(s) | 6 Day(s) | 6 | 300 | Right-hand | 168 | K | 15 | N123K2-0600- TF | 5.6 |
How can we improve?
How can we improve?