(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Unique shape exhibits high performance
Part Number |
---|
SL70-R123G15A-HP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Selfishly | Number of corners for tip use | 1st Processing Diameter (min) (mm) | Sheet size | Dimension L1 (mm) | ar2 max (mm) | Dimensions Dmi | Gauge Chip | Tip tightening torque (Nm) | Weight (kg) | Dimensions/f1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 24,953.79 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | 3 | 15 | Right-hand | 2 Corner | 100 | G | 15.5 | - | 800 | N123G2-0300- RM | 2 | 0.23 | 48 |
Loading...
Application | Outer Diameter Grooving / Horizontal feeding | Connection Size | 70 |
---|
Please check the type/dimensions/specifications of the part SL70-R123G15A-HP in the CORO-TURN SL70, HP Cutting Head for Grooving series.
Part Number |
---|
SL70-L123K45A-HP |
SL70-L123L50A-HP |
SL70-L123M50A-HP |
SL70-R123H30A-HP |
SL70-R123K15A-HP |
SL70-R123K30A-HP-M |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Selfishly | Number of corners for tip use | 1st Processing Diameter (min) (mm) | Sheet size | Dimension L1 (mm) | ar2 max (mm) | Dimensions Dmi | Gauge Chip | Tip tightening torque (Nm) | Weight (kg) | Dimensions/f1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 24,953.79 | 1 Piece(s) | 6 Day(s) | 6 | 45 | Left-hand | 2 Corner | 120 | K | 18 | - | 320 | N123K2-0600-RM | 6 | 0.3 | 71 | ||
฿ 24,953.79 | 1 Piece(s) | 6 Day(s) | 8 | 50 | Left-hand | 2 Corner | 105 | L | 18 | - | 340 | N123L2-0800- RM | 6 | 0.34 | 81 | ||
฿ 24,953.79 | 1 Piece(s) | 6 Day(s) | 11 | 50 | Left-hand | 1 Corner | 100 | M | 17.5 | 25 | 450 | N123M1-1100-RM | 5 | 0.348 | 71 | ||
฿ 24,953.79 | 1 Piece(s) | 6 Day(s) | 4 | 30 | Right-hand | 2 Corner | 100 | H | 16 | - | 800 | N123H2-0400- RM | 5 | 0.245 | 56 | ||
฿ 24,953.79 | 1 Piece(s) | 6 Day(s) | 6 | 15 | Right-hand | 2 Corner | 120 | K | 18 | - | 320 | N123K2-0600-RM | 2 | 0.248 | 36 | ||
฿ 24,953.79 | 1 Piece(s) | 6 Day(s) | 6 | 30 | Right-hand | 2 Corner | 120 | K | 17 | - | 320 | N123K2-0600-RM | 6 | 0.267 | 55 |
How can we improve?
How can we improve?