1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CORO-TURN SL, Vibration-proof Boring Bit

SDV BITE

CORO-TURN SL, Vibration-proof Boring Bit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 136,080.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CoroTurn SL is a modular system of adapters and cutting heads that allows the construction of customized tools for a variety of turning operations with a minimum number of items

 
Part Number
5703C60620
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 136,080.54

SDV BITE 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Overall Length 620 Shank diameter 60 Lubrication Hole Y/N Available
Specifications Anti-vibration boring tool, Round shank Tool Type Adaptive Item Coupling Size(mm) 60
Weight(kg) 12.6 Dimensions Dth(mm) G3/4" Tool Style 570-3C..

Please check the type/dimensions/specifications of the part 5703C60620 in the CORO-TURN SL, Vibration-proof Boring Bit series.