1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CORO-TURN SL, Shank Adapter

INDEXABLE TOOLS

CORO-TURN SL, Shank Adapter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,893.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

 
Part Number
570-40LF-3232
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,893.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Application Internal Diameter Selfishly Left-hand Overall Length 154
Shank diameter 40 Lubrication Hole Y/N Available Specifications Shank adapter
Details Type Dimensions f1(mm) 26 Dimension L1(mm) 134
Dimension H(mm) 32 Dimension B(mm) 32 Clamp Length lc(mm) 154
Dimension H1(mm) 32 Dimensions Dth(mm) G1/8"

Please check the type/dimensions/specifications of the part 570-40LF-3232 in the CORO-TURN SL, Shank Adapter series.