1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cutting Head for CORO-TURN SL CORO-TURN RC

Cutting Head for CORO-TURN SL CORO-TURN RC
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 17,124.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

 
Part Number
570-DCLNR-32-12-LSALE
570-DCLNR-40-16-LSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Overall Length Shank diameter Torque
(Nm)
Dimensions f1
(mm)
Tip Size
(mm)
Tip Size iC Blade Inclination Angle λs
(°)
Gauge Chip

฿ 18,076.00

฿ 15,156.73

SDV INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 4038323.9221241641-9CNMG 12 04 08

฿ 17,124.00

฿ 15,752.37

SDV INDEXABLE TOOLS 1 Piece(s) 19 Day(s) 5740406.4321641767-13CNMG 16 06 12

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Internal Diameter Selfishly Right-hand
Clamp Shape Cable clamp Lubrication Hole Y/N Available Cutting Angle(°) 95
Tool Lead Angle(°) -5 Rake angle γ(°) -6