1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cutting Head for CORO-TURN SL CORO-TURN 107 (Part Number)

Cutting Head for CORO-TURN SL CORO-TURN 107
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,284.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For inner and outer diameter turning of slender parts
High repeatability insert exchange improves productivity and achieves high quality

 
Part Number
570-SCLCL-16-06
570-SCLCL-20-09
570-SCLCL-25-09
570-SCLCR-16-06
570-SCLCR-20-09
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Selfishly Shank diameter Torque
(Nm)
Dimensions f1
(mm)
Tip Size
(mm)
Tip Size iC Blade Inclination Angle λs
(°)
Gauge Chip

฿ 13,284.80

SDV HOLDER 1 Piece(s) 6 Day(s) 20Left-hand160.911641643-12CCMT 06 02 04

฿ 14,053.69

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 25Left-hand20313941706-8CCMT 09 T3 08

฿ 14,777.34

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 32Left-hand25317941706-6CCMT 09 T3 08

฿ 13,284.80

SDV HOLDER 1 Piece(s) 6 Day(s) 20Right-hand160.911641643-12CCMT 06 02 04

฿ 14,053.69

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 25Right-hand20313941706-8CCMT 09 T3 08

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Internal Diameter Clamp Shape Screw Clamp
Protrusion length (L/D) 20 Lubrication Hole Y/N Available Cutting Angle(°) 95
Tool Lead Angle(°) -5 Rake angle γ(°) 0