(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Unique shape exhibits high performance
Part Number |
---|
SL-266LKF-202514-16 |
SL-266LKF-252517-16 |
SL-266LKF-252819-22 |
SL-266LKF-323222-16 |
SL-266LKF-403227-16 |
SL-266RKF-202514-16 |
SL-266RKF-252819-22 |
SL-266RKF-323222-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Pitch (mm) | Minimum Machining Diameter (mm) | Selfishly | Shank size | Tip Size | Tip tightening torque (Nm) | Dimensions Dm (mm) | Dimension L1 (mm) | iC | f1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,320.65 | SDV HOLDER | 1 Piece(s) | 5 Day(s) | 0.5-3.0 | 32 | Left-hand | Ø25 | 16 | 3 | 25 | 25 | 41706 | 14 | ||
฿ 20,168.97 | SDV HOLDER | 1 Piece(s) | 5 Day(s) | 0.5-3.0 | 32 | Left-hand | Ø25 | 16 | 3 | 25 | 25 | 41706 | 17 | ||
฿ 21,313.07 | SDV HOLDER | 1 Piece(s) | 5 Day(s) | 2.5-7.0 | 40 | Left-hand | Ø32 | 22 | 5 | 32 | 28 | 41641 | 19 | ||
฿ 21,261.07 | SDV HOLDER | 1 Piece(s) | 5 Day(s) | 0.5-3.0 | 40 | Left-hand | Ø32 | 16 | 3 | 32 | 32 | 41706 | 22 | ||
฿ 22,405.16 | SDV HOLDER | 1 Piece(s) | 5 Day(s) | 0.5-3.0 | 50 | Left-hand | Ø40 | 16 | 3 | 40 | 32 | 41706 | 27 | ||
฿ 16,320.65 | SDV HOLDER | 1 Piece(s) | 5 Day(s) | 0.5-3.0 | 32 | Right-hand | Ø25 | 16 | 3 | 25 | 25 | 41706 | 14 | ||
฿ 21,313.07 | SDV HOLDER | 1 Piece(s) | 5 Day(s) | 2.5-7.0 | 40 | Right-hand | Ø32 | 22 | 5 | 32 | 28 | 41641 | 19 | ||
฿ 21,261.07 | SDV HOLDER | 1 Piece(s) | 5 Day(s) | 0.5-3.0 | 40 | Right-hand | Ø32 | 16 | 3 | 32 | 32 | 41706 | 22 |
Loading...
Application | Internal thread | Screw Type | 60° Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55°C Whitworth (W) / American Pipe Taper (NPT) | With/Without Cutting Oil Hole | NA |
---|---|---|---|---|---|
With/without flat cutting blade | NA | γn(°) | -15 |
How can we improve?
How can we improve?