(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Unique shape exhibits high performance
Part Number |
---|
570-40R123H18B092A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Machining Diameter (mm) | Maximum Groove Depth (mm) | Selfishly | Sheet size | Dimension L1 (mm) | Dimension L3 (mm) | Gauge Chip | Tip tightening torque (Nm) | Minimum Machining Diameter (mm) | Dimensions/f1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,760.51 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 4 | 140 | 18 | Right-hand | H | 18 | 64.1 | N123H2-0400- TF | 3 | 92 | 45.1 |
Loading...
Application | Edge surface grooving / Horizontal feeding | Number of corners for tip use | 2 Corner | Details Type | Curve (Inner Winding) |
---|---|---|---|---|---|
Dimensions d mm(mm) | 32 |
Please check the type/dimensions/specifications of the part 570-40R123H18B092A in the CORO-TURN SL, Edge Grooving Blade for CoroCut 1/2 series.
Part Number |
---|
570-32L123F15B090A |
570-32L123F15B130A |
570-32L123G12B034A |
570-40R123H18B132A |
570-40R123H18B220A |
570-40R123H18B300A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Machining Diameter (mm) | Maximum Groove Depth (mm) | Selfishly | Sheet size | Dimension L1 (mm) | Dimension L3 (mm) | Gauge Chip | Tip tightening torque (Nm) | Minimum Machining Diameter (mm) | Dimensions/f1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,928.44 | 1 Piece(s) | 6 Day(s) | 2.5 | 140 | 15 | Left-hand | F | 14 | 52.35 | N123F2-0250- CM | 2 | 90 | 37.4 | ||
฿ 13,097.00 | 1 Piece(s) | 6 Day(s) | 2.5 | 300 | 15 | Left-hand | F | 14 | 52.35 | N123F2-0250- CM | 2 | 130 | 37.4 | ||
฿ 13,928.44 | 1 Piece(s) | 6 Day(s) | 3 | 44 | 12 | Left-hand | G | 18 | 50.1 | N123G2-0300- TF | 2.5 | 34 | 35.1 | ||
฿ 14,760.51 | 1 Piece(s) | 6 Day(s) | 4 | 230 | 18 | Right-hand | H | 18 | 64.1 | N123H2-0400- TF | 3 | 132 | 45.1 | ||
฿ 14,760.51 | 1 Piece(s) | 6 Day(s) | 4 | 500 | 18 | Right-hand | H | 18 | 64.1 | N123H2-0400- TF | 3 | 220 | 45.1 | ||
฿ 14,760.51 | 1 Piece(s) | 6 Day(s) | 4 | 800 | 18 | Right-hand | H | 18 | 64.1 | N123H2-0400- TF | 3 | 300 | 45.1 |
How can we improve?
How can we improve?