1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CORO-TURN SL, Edge Grooving Blade for CoroCut 1/2 (Part Number)

INDEXABLE TOOLS

CORO-TURN SL, Edge Grooving Blade for CoroCut 1/2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,097.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

 
Part Number
570-32R123F15B130A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Maximum Machining Diameter
(mm)
Maximum Groove Depth
(mm)
Selfishly Sheet size Dimension L1
(mm)
Dimension L3
(mm)
Gauge Chip Tip tightening torque
(Nm)
Minimum Machining Diameter
(mm)
Dimensions/f1
(mm)

฿ 13,097.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 2.530015Right-handF1452.35N123F2-0250- CM213037.4

Loading...

  1. 1

Basic Information

Application Edge surface grooving / Horizontal feeding Number of corners for tip use 2 Corner Details Type Curve (Inner Winding)
Dimensions d mm(mm) 32

Please check the type/dimensions/specifications of the part 570-32R123F15B130A in the CORO-TURN SL, Edge Grooving Blade for CoroCut 1/2 series.

Products with similar specification

Part Number
570-32L123F15B090A
570-32L123F15B130A
570-32L123G12B034A
570-32R123G12B034A
570-32R123G15B042A
570-32R123G15B054A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipGroove Width
(mm)
Maximum Machining Diameter
(mm)
Maximum Groove Depth
(mm)
Selfishly Sheet size Dimension L1
(mm)
Dimension L3
(mm)
Gauge Chip Tip tightening torque
(Nm)
Minimum Machining Diameter
(mm)
Dimensions/f1
(mm)

฿ 13,928.44

1 Piece(s) 6 Day(s) 2.514015Left-handF1452.35N123F2-0250- CM29037.4

฿ 13,097.00

1 Piece(s) 6 Day(s) 2.530015Left-handF1452.35N123F2-0250- CM213037.4

฿ 13,928.44

1 Piece(s) 6 Day(s) 34412Left-handG1850.1N123G2-0300- TF2.53435.1

฿ 13,097.00

1 Piece(s) 6 Day(s) 34412Right-handG1850.1N123G2-0300- TF2.53435.1

฿ 13,097.00

1 Piece(s) 6 Day(s) 36015Right-handG1453.1N123G2-0300- TF34238.1

฿ 13,097.00

1 Piece(s) 6 Day(s) 37515Right-handG1453.1N123G2-0300- TF35438.1