1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CORO-TURN SL, 570-type Cutting Head

CORO-TURN SL, 570-type Cutting Head
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,541.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

Part Number
L571.35C-403227-15
L571.35C-604043-15
R571.35C-504035-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Selfishly Overall Length Shank diameter Dimensions f1
(mm)
Blade Inclination Angle λs
(°)

฿ 16,541.26

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 50Left-hand324027-11°

฿ 23,757.28

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 80Left-hand406043-8°

฿ 20,793.03

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 63Right-hand405035-10°

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Internal Diameter Lubrication Hole Y/N Available
Cutting Angle(°) 93° Tool Lead Angle(°) -3 Tip Size(mm) 15
Tip Size iC 41641 Rake angle γ(°) -6° Gauge Chip DNMG 15 06 08