1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CORO-TURN 111 Positive Tip for Machining (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 371.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

Part Number
CPMT09T302-UM-1515
CPMT09T308-UM-1125
CPMT09T308-UM-1515
CPMT09T308-UM-H13A
CPMT060204-KMH13A
CPMT060204-PM-5015
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Nose R s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Chip Breaker Manufacturer

฿ 480.00

INSERTS 10 Piece(s) 5 Day(s) Steel0.23.97090.3751515UM

฿ 456.00

INSERTS 10 Piece(s) 5 Day(s) Stainless Steel0.83.97090.3751125UM

฿ 461.00

INSERTS 10 Piece(s) 5 Day(s) Steel0.83.97090.3751515UM

฿ 371.00

INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Heat-resistant alloy, titanium alloy0.83.97090.375H13AUM

฿ 397.01

SDV INSERTS 10 Piece(s) 40 Day(s) Cast Iron / Heat-resistant alloy, titanium alloy0.42.38060.25H13AKM

฿ 399.00

INSERTS 10 Piece(s) 5 Day(s) Steel0.42.38060.255015PM

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Application Outer Diameter/Inner Diameter Available corners 2
Breaker Use Medium grinding Rake angle Pozidriv Selfishly No-hand
S Tolerance(mm) ±0.13 Tip Type T Tip relief angle(°) 11