1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CORO-TURN 107 Positive Tip for Machining (Part Number)

CORO-TURN 107 Positive Tip for Machining
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 395.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

 
Part Number
CCET060201-UM1105
CCET060201-UM-1125
CCET060202-UM1105
CCET060202-UM-1125
CCGT09T301-UM5015
CCGT09T301-UM-1125
CCGT09T302-UM-1515
CCGT09T304-UM-1125
CCGT09T308-UM2035
CCGT09T308-UM5015
CCGT060204-UM-1125
CCMT09T302-UF-1515
CCMT09T302-WF-1125
CCMT09T302-WF-5015
CCMT09T304-KF-3005
CCMT09T304-KM-3005
CCMT09T304-KM-3210
CCMT09T304-MF-2015
CCMT09T304-MF-2025
CCMT09T304-MMC-2025
CCMT09T304-PM-5015
CCMT09T304-SMC-1115
CCMT09T304-UF-1125
CCMT09T304-UF-5015
CCMT09T304-UM-1125
CCMT09T304-UM-1525
CCMT09T304-UR-235
CCMT09T304-WF-1515
CCMT09T304-WF-3005
CCMT09T304-WF-5015
CCMT09T304-WM-1515
CCMT09T308-KM-3005
CCMT09T308-KM-3210
CCMT09T308-KR-3210
CCMT09T308-MF-2015
CCMT09T308-MF-2025
CCMT09T308-MM-2015
CCMT09T308-MM-2035
CCMT09T308-MMC-2025
CCMT09T308-MR-2015
CCMT09T308-MR-2035
CCMT09T308-PM-1525
CCMT09T308-PM-5015
CCMT09T308-SMC-1115
CCMT09T308-UM-1125
CCMT09T308-UM-1525
CCMT09T308-UM-2025
CCMT09T308-UM-5015
CCMT09T308-WF-1125
CCMT09T308-WF-1515
CCMT09T308-WF-2015
CCMT09T308-WF-3005
CCMT09T308-WF-5015
CCMT09T308-WM-1515
CCMT09T308-WM-1525
CCMT09T308-WM-2015
CCMT09T308-WM-3005
CCMT09T312-KR-3210
CCMT09T312-MR-2025
CCMT060202-UF-1125
CCMT060202-UF-1515
CCMT060202-UF-5015
CCMT060202-WF-1125
CCMT060202-WF-5015
CCMT060204-KF-3005
CCMT060204-KM-3005
CCMT060204-PM-5015
CCMT060204-UF-5015
CCMT060204-UM-1125
CCMT060204-UR-235
CCMT060204-WF-1125
CCMT060204-WF-3005
CCMT060204-WF-5015
CCMT060208-KM-3005
CCMT060208-MR-2015
CCMT060208-PM-5015
CCMT060208-UM-1125
CCMT060208-UM-1515
CCMT060208-WF-1125
CCMT060208-WF-2015
CCMT060208-WF-3005
CCMT060208-WF-5015
CCMT120404-KM-3005
CCMT120404-MF-2025
CCMT120404-MM-2015
CCMT120404-MM-2025
CCMT120404-MM-2035
CCMT120404-PF-1515
CCMT120404-PF-5015
CCMT120404-PM-5015
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Available corners work material Breaker Use Nose R s (Chip Thickness)
(mm)
S Tolerance
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Chip Breaker Manufacturer Specifications Other Nose R
(mm)

฿ 993.25

SDV INSERTS 10 Piece(s) 13 Day(s) C (80° Diamond-Shape)2Steel / Stainless Steel / Heat-resistant alloy, titanium alloyMedium grinding[Other] Other2.38±0.025060.251105UM-0.1

฿ 925.00

SDV INSERTS 10 Piece(s) 15 Day(s) C (80° Diamond-Shape)2Stainless Steel / Heat-resistant alloy, titanium alloyMedium grinding[Other] Other2.38±0.025060.251125UM-0.1

฿ 993.25

SDV INSERTS 10 Piece(s) 13 Day(s) C (80° Diamond-Shape)2Steel / Stainless Steel / Heat-resistant alloy, titanium alloyMedium grinding0.22.38±0.025060.251105UM--

฿ 925.00

SDV INSERTS 10 Piece(s) 15 Day(s) C (80° Diamond-Shape)2Stainless Steel / Heat-resistant alloy, titanium alloyMedium grinding0.22.38±0.025060.251125UM--

฿ 1,081.53

SDV INSERTS 10 Piece(s) 15 Day(s) C (80° Diamond-Shape)2SteelMedium grinding[Other] Other3.97±0.13090.3755015UM-0.1

฿ 1,111.00

SDV INSERTS 10 Piece(s) 15 Day(s) C (80° Diamond-Shape)2Stainless Steel / Heat-resistant alloy, titanium alloyMedium grinding[Other] Other3.97±0.13090.3751125UM-0.1

฿ 915.00

INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2SteelMedium grinding0.23.97±0.13090.3751515UM--

฿ 967.00

SDV INSERTS 10 Piece(s) 15 Day(s) C (80° Diamond-Shape)2Stainless Steel / Heat-resistant alloy, titanium alloyMedium grinding0.43.97±0.13090.3751125UM--

฿ 946.69

SDV INSERTS 10 Piece(s) 15 Day(s) C (80° Diamond-Shape)2Stainless SteelMedium grinding0.83.97±0.13090.3752035UM--

฿ 946.69

SDV INSERTS 10 Piece(s) 11 Day(s) C (80° Diamond-Shape)2SteelMedium grinding0.83.97±0.13090.3755015UM--

฿ 840.00

SDV INSERTS 10 Piece(s) 15 Day(s) C (80° Diamond-Shape)2Stainless Steel / Heat-resistant alloy, titanium alloyMedium grinding0.42.38±0.13060.251125UM--

฿ 597.77

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2SteelFinish0.23.97±0.13090.3751515UF--

฿ 682.43

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2Steel / Stainless SteelFinish0.23.97±0.13090.3751125WF--

฿ 589.31

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2SteelFinish0.23.97±0.13090.3755015WF--

฿ 487.72

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2Cast IronFinish0.43.97±0.13090.3753005KF--

฿ 487.72

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2Cast IronMedium grinding0.43.97±0.13090.3753005KM--

฿ 534.28

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2Cast IronMedium grinding0.43.97±0.13090.3753210KM--

฿ 487.72

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2Stainless SteelFinish0.43.97±0.13090.3752015MF--

฿ 487.72

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2Stainless SteelFinish0.43.97±0.13090.3752025MF--

฿ 487.72

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2Stainless SteelMedium grinding0.43.97±0.13090.3752025MMCFor High Pressure Coolants-

฿ 487.72

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2SteelMedium grinding0.43.97±0.13090.3755015PM--

฿ 534.28

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2Heat-resistant alloy, titanium alloyMedium grinding0.43.97±0.13090.3751115SMCFor High Pressure Coolants-

฿ 534.28

SDV INSERTS 10 Piece(s) 40 Day(s) C (80° Diamond-Shape)2Stainless SteelFinish0.43.97±0.13090.3751125UF--

฿ 487.72

SDV INSERTS 10 Piece(s) 15 Day(s) C (80° Diamond-Shape)2SteelFinish0.43.97±0.13090.3755015UF--

฿ 534.28

SDV INSERTS 10 Piece(s) 15 Day(s) C (80° Diamond-Shape)2Stainless Steel / Heat-resistant alloy, titanium alloyMedium grinding0.43.97±0.13090.3751125UM--

฿ 487.72

SDV INSERTS 10 Piece(s) 15 Day(s) C (80° Diamond-Shape)2SteelMedium grinding0.43.97±0.13090.3751525UM--

฿ 487.72

SDV INSERTS 10 Piece(s) 15 Day(s) C (80° Diamond-Shape)2Stainless Steel-0.43.97±0.13090.375235UR--

฿ 606.24

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2SteelFinish0.43.97±0.13090.3751515WF--

฿ 555.44

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2Cast IronFinish0.43.97±0.13090.3753005WF--

฿ 555.44

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2SteelFinish0.43.97±0.13090.3755015WF--

฿ 606.24

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2SteelMedium grinding0.43.97±0.13090.3751515WM--

฿ 487.72

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2Cast IronMedium grinding0.83.97±0.13090.3753005KM--

฿ 534.28

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2Cast IronMedium grinding0.83.97±0.13090.3753210KM--

฿ 534.28

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2Cast Iron-0.83.97±0.13090.3753210KR--

฿ 487.72

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2Stainless SteelFinish0.83.97±0.13090.3752015MF--

฿ 487.72

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2Stainless SteelFinish0.83.97±0.13090.3752025MF--

฿ 487.72

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2Stainless SteelMedium grinding0.83.97±0.13090.3752015MM--

฿ 487.72

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2Stainless SteelMedium grinding0.83.97±0.13090.3752035MM--

฿ 487.72

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2Stainless SteelMedium grinding0.83.97±0.13090.3752025MMCFor High Pressure Coolants-

฿ 487.72

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2Stainless Steel-0.83.97±0.13090.3752015MR--

฿ 487.72

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2Stainless Steel-0.83.97±0.13090.3752035MR--

฿ 487.72

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2SteelMedium grinding0.83.97±0.13090.3751525PM--

฿ 487.72

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2SteelMedium grinding0.83.97±0.13090.3755015PM--

฿ 534.28

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2Heat-resistant alloy, titanium alloyMedium grinding0.83.97±0.13090.3751115SMCFor High Pressure Coolants-

฿ 534.28

SDV INSERTS 10 Piece(s) 10 Day(s) C (80° Diamond-Shape)2Stainless Steel / Heat-resistant alloy, titanium alloyMedium grinding0.83.97±0.13090.3751125UM--

฿ 487.72

SDV INSERTS 10 Piece(s) 15 Day(s) C (80° Diamond-Shape)2SteelMedium grinding0.83.97±0.13090.3751525UM--

฿ 487.72

SDV INSERTS 10 Piece(s) 15 Day(s) C (80° Diamond-Shape)2Stainless SteelMedium grinding0.83.97±0.13090.3752025UM--

฿ 487.72

SDV INSERTS 10 Piece(s) 15 Day(s) C (80° Diamond-Shape)2SteelMedium grinding0.83.97±0.13090.3755015UM--

฿ 606.24

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2Steel / Stainless Steel / Heat-resistant alloy, titanium alloyFinish0.83.97±0.13090.3751125WF--

฿ 558.00

INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2SteelFinish0.83.97±0.13090.3751515WF--

฿ 555.44

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2Stainless SteelFinish0.83.97±0.13090.3752015WF--

฿ 461.00

INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2Cast IronFinish0.83.97±0.13090.3753005WF--

฿ 555.44

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2SteelFinish0.83.97±0.13090.3755015WF--

฿ 558.00

INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2SteelMedium grinding0.83.97±0.13090.3751515WM--

฿ 555.44

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2SteelMedium grinding0.83.97±0.13090.3751525WM--

฿ 555.44

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2Stainless SteelMedium grinding0.83.97±0.13090.3752015WM--

฿ 555.44

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2Cast IronMedium grinding0.83.97±0.13090.3753005WM--

฿ 534.28

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2Cast Iron-1.23.97±0.13090.3753210KR--

฿ 403.00

INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2Stainless Steel-1.23.97±0.13090.3752025MR--

฿ 521.58

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2Stainless SteelFinish0.22.38±0.13060.251125UF--

฿ 521.58

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2SteelFinish0.22.38±0.13060.251515UF--

฿ 479.25

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2SteelFinish0.22.38±0.13060.255015UF--

฿ 559.68

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2Steel / Stainless SteelFinish0.22.38±0.13060.251125WF--

฿ 513.11

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2SteelFinish0.22.38±0.13060.255015WF--

฿ 428.46

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2Cast IronFinish0.42.38±0.13060.253005KF--

฿ 428.46

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2Cast IronMedium grinding0.42.38±0.13060.253005KM--

฿ 428.46

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2SteelMedium grinding0.42.38±0.13060.255015PM--

฿ 428.46

SDV INSERTS 10 Piece(s) 15 Day(s) C (80° Diamond-Shape)2SteelFinish0.42.38±0.13060.255015UF--

฿ 466.55

SDV INSERTS 10 Piece(s) 40 Day(s) C (80° Diamond-Shape)2Stainless Steel / Heat-resistant alloy, titanium alloyMedium grinding0.42.38±0.13060.251125UM--

฿ 428.46

SDV INSERTS 10 Piece(s) 40 Day(s) C (80° Diamond-Shape)2Stainless Steel-0.42.38±0.13060.25235UR--

฿ 525.81

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2Steel / Stainless Steel / Heat-resistant alloy, titanium alloyFinish0.42.38±0.13060.251125WF--

฿ 439.00

INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2Cast IronFinish0.42.38±0.13060.253005WF--

฿ 479.25

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2SteelFinish0.42.38±0.13060.255015WF--

฿ 428.46

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2Cast IronMedium grinding0.82.38±0.13060.253005KM--

฿ 428.46

SDV INSERTS 10 Piece(s) 40 Day(s) C (80° Diamond-Shape)2Stainless Steel-0.82.38±0.13060.252015MR--

฿ 428.46

SDV INSERTS 10 Piece(s) 15 Day(s) C (80° Diamond-Shape)2SteelMedium grinding0.82.38±0.13060.255015PM--

฿ 466.55

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2Stainless Steel / Heat-resistant alloy, titanium alloyMedium grinding0.82.38±0.13060.251125UM--

฿ 466.55

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2SteelMedium grinding0.82.38±0.13060.251515UM--

฿ 482.00

INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2Steel / Stainless Steel / Heat-resistant alloy, titanium alloyFinish0.82.38±0.13060.251125WF--

฿ 479.25

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2Stainless SteelFinish0.82.38±0.13060.252015WF--

฿ 395.00

INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2Cast IronFinish0.82.38±0.13060.253005WF--

฿ 479.25

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2SteelFinish0.82.38±0.13060.255015WF--

฿ 665.50

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2Cast IronMedium grinding0.44.76±0.13120.53005KM--

฿ 665.50

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2Stainless SteelFinish0.44.76±0.13120.52025MF--

฿ 557.00

INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2Stainless SteelMedium grinding0.44.76±0.13120.52015MM--

฿ 665.50

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2Stainless SteelMedium grinding0.44.76±0.13120.52025MM--

฿ 665.50

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2Stainless SteelMedium grinding0.44.76±0.13120.52035MM--

฿ 728.99

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2SteelFinish0.44.76±0.13120.51515PF--

฿ 665.50

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2SteelFinish0.44.76±0.13120.55015PF--

฿ 665.50

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2SteelMedium grinding0.44.76±0.13120.55015PM--

Loading...

Basic Information

Application Outer Diameter/Inner Diameter Rake angle Pozidriv Selfishly No-hand
Tip Type T Tip relief angle(°) 7