1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CORO-TURN 107 Positive Tip for Machining (Part Number)

SDV INSERTS

CORO-TURN 107 Positive Tip for Machining
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 395.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

 
Part Number
CCMT09T308-MMC-2025
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Available corners work material Breaker Use Nose R s (Chip Thickness)
(mm)
S Tolerance
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Chip Breaker Manufacturer Specifications Other Nose R
(mm)

฿ 487.72

SDV INSERTS 10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2Stainless SteelMedium grinding0.83.97±0.13090.3752025MMCFor High Pressure Coolants-

Loading...

  1. 1

Basic Information

Application Outer Diameter/Inner Diameter Rake angle Pozidriv Selfishly No-hand
Tip Type T Tip relief angle(°) 7

Please check the type/dimensions/specifications of the part CCMT09T308-MMC-2025 in the CORO-TURN 107 Positive Tip for Machining series.

Products with similar specification

Part Number
CCET060202-UM1105
CCGT060204-UM-1125
CCGT09T301-UM-1125
CCMT09T308-MR-2015
CCMT09T308-MR-2035
CCMT09T308-PM-1525
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShape Available corners work material Breaker Use Nose R s (Chip Thickness)
(mm)
S Tolerance
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Chip Breaker Manufacturer Specifications Other Nose R
(mm)

฿ 993.25

10 Piece(s) 13 Day(s) C (80° Diamond-Shape)2Steel / Stainless Steel / Heat-resistant alloy, titanium alloyMedium grinding0.22.38±0.025060.251105UM--

฿ 840.00

10 Piece(s) 15 Day(s) C (80° Diamond-Shape)2Stainless Steel / Heat-resistant alloy, titanium alloyMedium grinding0.42.38±0.13060.251125UM--

฿ 1,111.00

10 Piece(s) 15 Day(s) C (80° Diamond-Shape)2Stainless Steel / Heat-resistant alloy, titanium alloyMedium grinding[Other] Other3.97±0.13090.3751125UM-0.1

฿ 487.72

10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2Stainless Steel-0.83.97±0.13090.3752015MR--

฿ 487.72

10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2Stainless Steel-0.83.97±0.13090.3752035MR--

฿ 487.72

10 Piece(s) 5 Day(s) C (80° Diamond-Shape)2SteelMedium grinding0.83.97±0.13090.3751525PM--