(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Unique shape exhibits high performance
Part Number |
---|
CCMT09T304-UF-1125 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Available corners | work material | Breaker Use | Nose R | s (Chip Thickness) (mm) | S Tolerance (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Chip Breaker Manufacturer | Specifications | Other Nose R (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 534.28 | SDV INSERTS | 10 Piece(s) | 40 Day(s) | C (80° Diamond-Shape) | 2 | Stainless Steel | Finish | 0.4 | 3.97 | ±0.13 | 09 | 0.375 | 1125 | UF | - | - |
Loading...
Application | Outer Diameter/Inner Diameter | Rake angle | Pozidriv | Selfishly | No-hand |
---|---|---|---|---|---|
Tip Type | T | Tip relief angle(°) | 7 |
Please check the type/dimensions/specifications of the part CCMT09T304-UF-1125 in the CORO-TURN 107 Positive Tip for Machining series.
Part Number |
---|
CCET060202-UM1105 |
CCGT060204-UM-1125 |
CCGT09T301-UM-1125 |
CCMT09T304-UF-5015 |
CCMT09T304-UM-1125 |
CCMT09T304-UM-1525 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shape | Available corners | work material | Breaker Use | Nose R | s (Chip Thickness) (mm) | S Tolerance (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Chip Breaker Manufacturer | Specifications | Other Nose R (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 993.25 | 10 Piece(s) | 13 Day(s) | C (80° Diamond-Shape) | 2 | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | Medium grinding | 0.2 | 2.38 | ±0.025 | 06 | 0.25 | 1105 | UM | - | - | ||
฿ 840.00 | 10 Piece(s) | 15 Day(s) | C (80° Diamond-Shape) | 2 | Stainless Steel / Heat-resistant alloy, titanium alloy | Medium grinding | 0.4 | 2.38 | ±0.13 | 06 | 0.25 | 1125 | UM | - | - | ||
฿ 1,111.00 | 10 Piece(s) | 15 Day(s) | C (80° Diamond-Shape) | 2 | Stainless Steel / Heat-resistant alloy, titanium alloy | Medium grinding | [Other] Other | 3.97 | ±0.13 | 09 | 0.375 | 1125 | UM | - | 0.1 | ||
฿ 487.72 | 10 Piece(s) | 15 Day(s) | C (80° Diamond-Shape) | 2 | Steel | Finish | 0.4 | 3.97 | ±0.13 | 09 | 0.375 | 5015 | UF | - | - | ||
฿ 534.28 | 10 Piece(s) | 15 Day(s) | C (80° Diamond-Shape) | 2 | Stainless Steel / Heat-resistant alloy, titanium alloy | Medium grinding | 0.4 | 3.97 | ±0.13 | 09 | 0.375 | 1125 | UM | - | - | ||
฿ 487.72 | 10 Piece(s) | 15 Day(s) | C (80° Diamond-Shape) | 2 | Steel | Medium grinding | 0.4 | 3.97 | ±0.13 | 09 | 0.375 | 1525 | UM | - | - |
How can we improve?
How can we improve?