(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Unique shape exhibits high performance
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | s (Chip Thickness) (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Tip Type | Blade tip processing | Tip relief angle (°) | Negative land width (mm) | Negative land angle (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,547.76 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Heat-resistant alloy, titanium alloy | 6.35 | 06 | 1/4 | 6065 | X | Round Honing | 7 | - | - | ||
฿ 1,463.10 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material | 6.35 | 06 | 1/4 | 650 | X | Negative land | 7 | 0.1 | 20 | ||
฿ 1,547.76 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Heat-resistant alloy, titanium alloy | 7.94 | 09 | 0.375 | 6060 | X | Round Honing | 7 | - | - | ||
฿ 1,547.76 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Heat-resistant alloy, titanium alloy | 7.94 | 09 | 0.375 | 6065 | X | Round Honing | 7 | - | - | ||
฿ 1,079.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material | 7.94 | 09 | 0.375 | 650 | X | Round Honing | 7 | - | - | ||
฿ 1,079.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material | 7.94 | 09 | 0.375 | 650 | X | Negative land | 7 | 0.70 | 15 | ||
฿ 1,663.86 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Heat-resistant alloy, titanium alloy | 7.94 | 12 | 0.5 | 6060 | X | Round Honing | 7 | - | - | ||
฿ 1,318.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Heat-resistant alloy, titanium alloy | 7.94 | 12 | 0.5 | 6065 | X | Round Honing | 7 | - | - | ||
฿ 1,472.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material | 7.94 | 12 | 0.5 | 650 | X | Negative land | 7 | 1.5 | 15 | ||
฿ 2,045.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material | 12.00 | 25 | 1 | 650 | X | Negative land | 7 | 2.00 | 15 | ||
฿ 1,403.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Heat-resistant alloy, titanium alloy / High Hardness Material | 3.18 | 09 | 0.375 | 670 | N | Negative land | 11 | 0.1 | 20 | ||
฿ 1,226.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Heat-resistant alloy, titanium alloy | 7.94 | 09 | 0.375 | 6060 | X | Round Honing | 11 | - | - | ||
฿ 1,318.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Heat-resistant alloy, titanium alloy | 7.94 | 12 | 0.5 | 6060 | X | Round Honing | 11 | - | - |
Loading...
Shape | R (Circular) | Application | Outer Diameter/Inner Diameter | Available corners | 1 |
---|---|---|---|---|---|
Rake angle | Pozidriv | Selfishly | No-hand | Nose R | Other |
S Tolerance(mm) | ±0.13 | Other Nose R(mm) | 0 |
How can we improve?
How can we improve?